magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DADP-ES - 液压缓冲器支架
Festo
产品 (A - Z)
D
DADP
Powered by
CAD模型選擇
{festo/parts/d/dadp/dadp_es_asmtab.prj},{NB=1812550 DADP-ES-G6-25},{TNR=1812550},{TYP=DADP-ES-G6-25},{GR=25},{AB1=54.500},{AB2=10.000},{AB3=10.000},{AB4=20.000},{B1=0.000},{B2=0.000},{B3=0.000},{D=M16x1},{D1=11.000},{D2=6.600},{D3=12.000},{L1=80.000},{L2=80.000},{L3=25.000},{L4=30.000},{L5=15.000},{L6=58.000},{L7=11.000},{T1=6.800},{T2=2.600},{F1=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=0.000},{H7=0.000},{H8=0.000},{CNSMASSEXACT=0.160},{V=1},{GTIN=4052568264109}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AB1
[mm]
AB2
[mm]
AB3
[mm]
AB4
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
T2
[mm]
F1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1812471 DADP-ES-G6-12
1812471
DADP-ES-G6-12
34.500
7.500
10.000
10.000
0.000
0.000
0.000
M10x1
10.000
5.500
7.000
65.000
53.000
14.000
20.000
10.000
25.500
1.000
5.700
1.600
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.080
4052568264079
1812472 DADP-ES-G6-16
1812472
DADP-ES-G6-16
37.000
7.500
8.000
10.000
0.000
0.000
0.000
M12x1
10.000
5.500
7.000
61.000
56.000
12.200
21.000
10.500
39.200
2.800
5.700
1.600
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.070
4052568264086
1812473 DADP-ES-G6-20
1812473
DADP-ES-G6-20
47.500
9.000
10.000
20.000
0.000
0.000
0.000
M14x1
11.000
6.600
12.000
85.000
70.000
20.000
24.000
12.000
0.000
0.000
6.400
2.600
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.185
4052568264093
1812550 DADP-ES-G6-25
1812550
DADP-ES-G6-25
54.500
10.000
10.000
20.000
0.000
0.000
0.000
M16x1
11.000
6.600
12.000
80.000
80.000
25.000
30.000
15.000
58.000
11.000
6.800
2.600
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.160
4052568264109
8159234 DADP-ES-G8-12
8159234
DADP-ES-G8-12
0.000
0.000
0.000
0.000
11.000
5.000
10.000
M8x1
5.000
8.000
4.500
119.900
25.000
20.000
16.000
5.000
20.000
0.000
1.350
4.400
2.000
75.000
35.000
7.500
20.000
61.000
17.500
68.000
15.000
0.149
4052568589714
8159235 DADP-ES-G8-16
8159235
DADP-ES-G8-16
0.000
0.000
0.000
0.000
15.100
8.500
12.000
M10x1
5.000
10.000
5.500
129.350
31.000
20.000
16.000
11.000
20.000
0.000
1.350
5.600
3.000
80.000
35.000
7.500
20.000
62.000
17.500
71.000
20.000
0.182
4052568589721
8159236 DADP-ES-G8-20
8159236
DADP-ES-G8-20
0.000
0.000
0.000
0.000
18.000
9.000
13.000
M12x1
12.000
10.000
5.500
131.000
8.000
40.000
25.000
8.000
40.000
0.000
2.650
6.600
3.500
107.000
54.000
7.000
40.000
87.000
27.000
97.750
23.000
0.305
4052568589738
8159237 DADP-ES-G8-25
8159237
DADP-ES-G8-25
0.000
0.000
0.000
0.000
24.600
15.600
14.000
M14x1
12.000
11.000
6.600
150.500
10.500
40.000
32.000
10.500
40.000
0.000
2.650
6.400
5.000
126.000
70.000
15.000
40.000
90.000
35.000
115.250
21.000
0.503
4052568589745
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表