您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D06.02 - Plastic spread rivet with cap
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D06 Plastic spread rivet with cap
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d06_kunstoffspreizniet_m_k/d06_02.prj},{NB=IMS 230073990KUNSTSTOFFSPREIZNIET 7,0 - 7,2 MM PA 6 SCHWARZ(72.5)},{CNSORDERNO=230073990},{V=23073990},{ARTCODE=KUNSTSTOFFSPREIZNIET 7,0 - 7,2 MM PA 6 SCHWARZ},{BL=7.00},{BLX=[7.00:7.20]},{BD=2.50},{BDX=[2.50:5.00]},{A=7.00},{B=15.00},{C=6.00},{D=17.00},{CNSMASSEXACT=1.52},{CNSMATNO=Kunstoff},{CNSMAT=PA 6},{FARBE=S},{CNSORDERNOOLD=23073990}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 230034230 / KUNSTSTOF...
230034230
PLASTIC SPREAD RIVET Ø 3,...
[3.25:6.75]
[2.00:4.50]
5.20
18.00
3.70
17.50
1.16
Plastic
PA 66
S
IMS 230046110 / KUNSTSTOF...
230046110
PLASTIC SPREAD RIVET Ø 4,...
[4.50:4.70]
[2.00:4.00]
4.50
7.00
2.70
7.50
0.24
Plastic
PA 6
S
IMS 230063930 / KUNSTSTOF...
230063930
PLASTIC SPREAD RIVET Ø 4,...
[4.55:5.15]
[3.00:8.00]
4.60
15.00
3.50
11.50
0.87
Plastic
POM
S
IMS 23006393A / KUNSTSTOF...
23006393A
PLASTIC SPREAD RIVET Ø 4,...
[4.55:5.15]
[3.00:8.00]
4.60
15.00
3.50
11.50
0.70
Plastic
PA 6
S
IMS 230006260 / KUNSTSTOF...
230006260
PLASTIC SPREAD RIVET Ø 5,...
5.00
[5.80:7.80]
4.90
12.00
3.50
15.00
0.64
Plastic
POM
S
IMS 230025830 / KUNSTSTOF...
230025830
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[1.25:3.75]
4.80
10.00
2.20
11.00
0.38
Plastic
PA 66
S
IMS 230073980 / KUNSTSTOF...
230073980
PLASTIC SPREAD RIVET Ø 5,...
5.05
[3.50:4.50]
5.00
9.00
2.00
6.50
0.01
Plastic
PA 66
W
IMS 230069300 / KUNSTSTOF...
230069300
PLASTIC SPREAD RIVET Ø 5,...
[5.10:5.20]
[4.50:5.50]
5.00
9.00
2.20
7.50
0.24
Plastic
PA 6
S
IMS 230064520 / KUNSTSTOF...
230064520
PLASTIC SPREAD RIVET Ø 5,...
[5.90:6.10]
[4.40:5.80]
5.90
16.00
3.00
10.40
0.79
Plastic
PA 66
S
IMS 230069460 / KUNSTSTOF...
230069460
PLASTIC SPREAD RIVET Ø 6,...
6.05
[4.50:5.50]
6.00
7.70
5.50
7.50
0.40
Plastic
PA 6
S
IMS 230111050 / KUNSTSTOF...
230111050
PLASTIC SPREAD RIVET Ø 6,...
6.50
[3.80:6.00]
6.40
22.00
3.00
13.80
1.12
Plastic
PA 661
S
IMS 230052720 / KUNSTSTOF...
230052720
PLASTIC SPREAD RIVET Ø 6,...
6.60
[1.00:2.50]
6.60
20.00
2.50
9.00
1.10
Plastic
PA 66
S
IMS 230062370 / KUNSTSTOF...
230062370
PLASTIC SPREAD RIVET Ø 6,...
[6.80:7.00]
[5.50:8.50]
6.80
22.00
5.60
11.70
0.87
Plastic
PA 12
G
IMS 230073990 / KUNSTSTOF...
230073990
PLASTIC SPREAD RIVET Ø 7,...
[7.00:7.20]
[2.50:5.00]
7.00
15.00
6.00
17.00
1.52
Plastic
PA 6
S
IMS 230034160 / KUNSTSTOF...
230034160
PLASTIC SPREAD RIVET Ø 7,...
[7.75:8.25]
[5.80:8.70]
7.70
25.40
3.50
24.30
2.10
Plastic
KOMBI
S
IMS 230053980 / KUNSTSTOF...
230053980
PLASTIC SPREAD RIVET Ø 7,...
[7.80:8.80]
[0.80:7.00]
7.80
17.00
4.50
13.00
1.37
Plastic
PA 66
S
IMS 23005398A / KUNSTSTOF...
23005398A
PLASTIC SPREAD RIVET Ø 7,...
[7.80:8.80]
[0.80:7.00]
7.80
17.00
4.50
13.00
1.37
Plastic
PA 66
G
IMS 230062350 / KUNSTSTOF...
230062350
PLASTIC SPREAD RIVET Ø 7,...
[7.80:8.80]
[0.80:9.50]
7.80
17.00
3.50
12.30
1.22
Plastic
PA 66
S
IMS 23006235A / KUNSTSTOF...
23006235A
PLASTIC SPREAD RIVET Ø 7,...
[7.80:8.80]
[0.80:9.50]
7.80
17.00
3.50
12.30
1.22
Plastic
PA 66
DG
IMS 230045640 / KUNSTSTOF...
230045640
PLASTIC SPREAD RIVET Ø 8,...
8.00
1.50
7.90
14.00
3.00
11.00
1.02
Plastic
PA 6
S
IMS 230053460 / KUNSTSTOF...
230053460
PLASTIC SPREAD RIVET Ø 8,...
8.00
[3.50:8.50]
8.00
15.00
3.80
11.00
0.84
Plastic
PA 66
S
IMS 230006190 / KUNSTSTOF...
230006190
PLASTIC SPREAD RIVET Ø 8,...
[8.00:8.20]
1.50
8.00
20.00
6.00
11.50
1.89
Plastic
PA
S
IMS 230020420 / KUNSTSTOF...
230020420
PLASTIC SPREAD RIVET Ø 8,...
[8.00:8.20]
[2.00:4.50]
8.00
20.00
2.60
9.50
0.96
Plastic
PA 6
S
IMS 230065570 / KUNSTSTOF...
230065570
PLASTIC SPREAD RIVET Ø 8,...
[8.00:8.20]
[3.50:4.00]
8.00
18.00
3.50
5.00
0.67
Plastic
POM
S
IMS 230008710 / KUNSTSTOF...
230008710
PLASTIC SPREAD RIVET Ø 8,...
[8.00:8.20]
[3.50:7.00]
8.00
20.00
6.00
14.00
2.04
Plastic
PA 6
S
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表