D-Lok Two-Bolt Flange Metric Bore - Stainless Housing, Corrosion Resistant Insert - DLEZ Normal Duty Stainless Steel 2 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
2 Bollt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/2_bolt_flanges/f2b_ez_shcr_asmtab.prj},{NB=127747},{SERIES=206},{SS=30},{PN=127747},{DESCRIPTION=F2B-DLEZ-30M-SHCR},{W=0.98},{A=39.6},{B=140.0},{C=41.4},{D=116.6},{F=M10},{F1=10.000},{H=8.9},{J=12.7},{L=56.4},{M=79.5},{BOD=62},{PPATH=f2b_ez_shcr_body_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
127745
204
20
127745
F2B-DLEZ-20M-SHCR
0.49
32.5
111.3
33.0
89.9
M10
8.1
10.4
43.4
60.5
127746
205
25
127746
F2B-DLEZ-25M-SHCR
0.65
36.6
124.2
37.1
98.8
M10
8.9
12.2
50.5
66.8
127747
206
30
127747
F2B-DLEZ-30M-SHCR
0.98
39.6
140.0
41.4
116.6
M10
8.9
12.7
56.4
79.5
127748
207
35
127748
F2B-DLEZ-35M-SHCR
1.42
44.5
157.0
45.7
130.0
M12
10.7
14.7
68.3
88.9
127749
208
40
127749
F2B-DLEZ-40M-SHCR
1.77
51.1
170.4
52.1
143.5
M12
10.7
17.8
69.6
97.5
127750
210
50
127750
F2B-DLEZ-50M-SHCR
2.20
51.1
190.0
52.1
157.0
M16
12.2
17.8
82.3
109.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表