您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Flex Coupling
Dodge
Couplings
Elastomeric Couplings
Powered by
CAD模型選擇
{dodge/couplings/elastomeric_couplings/sleeve_d_flex_asmtab.prj},{NB=M8JE/2-8SxM13-M13--0},{US=M},{USA='M','Metric','I','Imperial'},{SIZE=8},{HPM=1.34},{HPHM=5.37},{HPI=1.80},{HPHI=7.20},{TM=128},{THM=512},{TI=1135.000},{THI=4530.000},{RPM=4500},{FQ=2},{FST=S},{FBMJ=},{FBMB=[13:42/1]},{FBMS=[13:60/1]},{FBMSC=[20:48/1]},{FBI1=[0.500:2.375/0.0625]},{FBI2=},{FBI3=[0.500:1.625/0.0625]},{FBI4=[0.750:2.375/0.0625]},{FBI5=[0.750:1.875/0.0625]},{FBI6=[0.750:1.625/0.0625]},{FBI7=[0.750:1.625/0.0625]},{SLEEVE=JE},{HO=},{HS=},{HS1='8','8','10','10'},{HS2='10','10'},{BSETYPE=},{BSEUS=},{BSE=0.0000},{LFUT=M},{LFBORE=13.0000},{RFUT=M},{RFBORE=13.0000},{BSQD=SH},{PPATH=pt_dfc_coupling_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
Coupling Size
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
T
Torque
ⁿ/ₐ
RPM
Max. RPM
ⁿ/ₐ
FQ
Flange Quantity
ⁿ/ₐ
KSLF
Keyway Standard - Left Flange
ⁿ/ₐ
KSRF
Keyway Standard - Right Flange
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
CL
C Left Flange
ⁿ/ₐ
CR
C Right Flange
ⁿ/ₐ
DL
D Left Flange
ⁿ/ₐ
DR
D Right Flange
ⁿ/ₐ
E
ⁿ/ₐ
J
ⁿ/ₐ
F
ⁿ/ₐ
X
ⁿ/ₐ
K
ⁿ/ₐ
W
Weight
ⁿ/ₐ
I3JE/2-3JxI0.375-I0.375--...
3
0.1 HP/100
60 in.-Lbs.
9200
2
Keyway is based on AGMA s...
Keyway is based on AGMA s...
2.06 in
2 in
1.5 in
1.5 in
0.81 in
0.81 in
0.38 in
Not Available
Not Available
0.56 in
Not Available
0.03 lbs
I4JE/2-4JxI0.5-I0.5--0
4
0.19 HP/100
120 in.-Lbs.
7600
2
Keyway is based on AGMA s...
Keyway is based on AGMA s...
2.46 in
2.39 in
1.63 in
1.63 in
0.88 in
0.88 in
0.63 in
Not Available
Not Available
0.75 in
Not Available
0.04 lbs
M5JE/2-5SxM13-M13--0
5
0.28 kW/100
27 N-m
7600
2
Keyway is based on ISO st...
Keyway is based on ISO st...
83 mm
71 mm
48 mm
48 mm
34 mm
34 mm
19 mm
Not Available
Not Available
25 mm
Not Available
0.5 kg
M6JE/2-6SxM13-M13--0
6
0.53 kW/100
51 N-m
6000
2
Keyway is based on ISO st...
Keyway is based on ISO st...
102 mm
89 mm
71 mm
71 mm
41 mm
41 mm
22 mm
Not Available
Not Available
28 mm
Not Available
0.9 kg
M7JE/2-7SxM13-M13--0
7
0.9 kW/100
82 N-m
5250
2
Keyway is based on ISO st...
Keyway is based on ISO st...
118 mm
100 mm
71 mm
71 mm
47 mm
47 mm
25 mm
Not Available
Not Available
33 mm
Not Available
1.2 kg
M8JE/2-8SxM13-M13--0
8
1.34 kW/100
128 N-m
4500
2
Keyway is based on ISO st...
Keyway is based on ISO st...
138 mm
113 mm
83 mm
83 mm
53 mm
53 mm
29 mm
Not Available
Not Available
38 mm
Not Available
2 kg
M9JE/2-9SxM23-M23--0
9
2.09 kW/100
203 N-m
3750
2
Keyway is based on ISO st...
Keyway is based on ISO st...
161 mm
129 mm
92 mm
92 mm
61 mm
61 mm
37 mm
Not Available
Not Available
44 mm
Not Available
2.9 kg
M10JE/2-10SxM28-M28--0
10
3.43 kW/100
325 N-m
3600
2
Keyway is based on ISO st...
Keyway is based on ISO st...
191 mm
145 mm
111 mm
111 mm
69 mm
69 mm
41 mm
Not Available
Not Available
51 mm
Not Available
4.8 kg
M11E/2-11SxM30-M30--0
11
5.37 kW/100
512 N-m
3600
2
Keyway is based on ISO st...
Keyway is based on ISO st...
219 mm
181 mm
143 mm
143 mm
87 mm
87 mm
48 mm
Not Available
Not Available
60 mm
Not Available
8.2 kg
M12E/2-12SxM38-M38--0
12
8.5 kW/100
814 N-m
2800
2
Keyway is based on ISO st...
Keyway is based on ISO st...
254 mm
210 mm
146 mm
146 mm
102 mm
102 mm
59 mm
Not Available
Not Available
68 mm
Not Available
12.6 kg
M13E/2-13SxM51-M51--0
13
13.43 kW/100
1282 N-m
2400
2
Keyway is based on ISO st...
Keyway is based on ISO st...
299 mm
235 mm
171 mm
171 mm
111 mm
111 mm
68 mm
Not Available
Not Available
78 mm
Not Available
20.5 kg
M14E/2-14SxM51-M51--0
14
21.34 kW/100
2034 N-m
2200
2
Keyway is based on ISO st...
Keyway is based on ISO st...
353 mm
251 mm
197 mm
197 mm
114 mm
114 mm
83 mm
Not Available
Not Available
89 mm
Not Available
31.3 kg
M16E/2-16SxM51-M51--0
16
55.95 kW/100
5339 N-m
1500
2
Keyway is based on ISO st...
Keyway is based on ISO st...
480 mm
362 mm
203 mm
203 mm
152 mm
152 mm
121 mm
Not Available
Not Available
108 mm
Not Available
56.8 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表