您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Cylindrical Housing Set Screw Inch Bore - SC Bearings -Cylindrical Unit
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/sc_cyl_i_asmtab.prj},{NB=124428},{SERIES=206},{BOD=2.440900},{SS=1-1/8},{SS1=1.125000},{PN=124428},{DESCRIPTION=CYL-SC-102},{W=2.1},{A=1.52},{A1=1.520000},{B=0.94},{B1=0.940000},{C=1.38},{C1=1.380000},{D=3.500/3.498},{D1=3.500000},{L=1.57},{L1=1.570000},{PPATH=sc_cyl_i_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
L
[Inch]
124394
205
7/8
124394
CYL-SC-014
1.4
1.34
0.84
1.19
3.125/3.123
1.32
124148
205
15/16
124148
CYL-SC-015
1.3
1.34
0.84
1.19
3.125/3.123
1.32
124149
205
1
124149
CYL-SC-100
1.2
1.34
0.84
1.19
3.125/3.123
1.32
124427
206
1-1/16
124427
CYL-SC-101
2.2
1.52
0.94
1.38
3.500/3.498
1.57
124428
206
1-1/8
124428
CYL-SC-102
2.1
1.52
0.94
1.38
3.500/3.498
1.57
124250
206
1-3/16
124250
CYL-SC-103
2.0
1.52
0.94
1.38
3.500/3.498
1.57
123177
206
1-1/4
123177
CYL-SC-104S
1.9
1.52
0.94
1.38
3.500/3.498
1.57
124251
207
1-1/4
124251
CYL-SC-104
2.8
1.71
1.06
1.54
3.875/3.873
1.84
124429
207
1-5/16
124429
CYL-SC-105
2.7
1.71
1.06
1.54
3.875/3.873
1.84
124430
207
1-3/8
124430
CYL-SC-106
2.6
1.71
1.06
1.54
3.875/3.873
1.84
124253
207
1-7/16
124253
CYL-SC-107
2.5
1.71
1.06
1.54
3.875/3.873
1.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表