您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CX26 - Union
C Matic
Category Fittings
Push-on Fittings
CX Line - 316L Stainless Steel Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/cx_line_316l_stainless_steel_push-on_fittings/cx26_union.prj},{NB=X2164040},{NAME=X2164040},{CODE=X2164040},{TYPE=CX26 08 08},{MAT=316L Stainless Steel},{DETUBO1=8},{DITUBO1=6},{DETUBO2=8},{DITUBO2=6},{L1=35},{L1IN=1.378},{CH1=14},{CH2=12},{CH3=14},{G=25,7},{OZ=.907},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=25},{WPP=363},{TV=-99},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry},{NBCUSTOM=X2164040},{NNCUSTOM=CX26},{NTCUSTOM=Union},{LINACUSTOM=X2164040},{STEPFILE=X2164040},{PNGFILE=CX26},{DWGFILE=CX26},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DETUBO1
Øe Tube 1
[mm]
DITUBO1
[mm]
DETUBO2
Øe Tube 2
[mm]
DITUBO2
[mm]
L1
[mm]
L1IN
[in]
CH1
[mm]
CH2
[mm]
CH3
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X2163030
X2163030
X2163030
CX26 06 06
316L Stainless Steel
6
4
6
4
34
1.339
12
10
12
20
.705
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2164030
X2164030
X2164030
CX26 08 06
316L Stainless Steel
8
6
6
4
34,5
1.358
14
12
12
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2164040
X2164040
X2164040
CX26 08 08
316L Stainless Steel
8
6
8
6
35
1.378
14
12
14
25,7
.907
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2165040
X2165040
X2165040
CX26 10 08
316L Stainless Steel
10
8
8
6
37
1.457
16
14
14
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2165050
X2165050
X2165050
CX26 10 10
316L Stainless Steel
10
8
10
8
39
1.535
16
14
16
35,8
1.263
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2166050
X2166050
X2166050
CX26 12 10
316L Stainless Steel
12
10
10
8
40,5
1.594
19
16
16
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2166060
X2166060
X2166060
CX26 12 12
316L Stainless Steel
12
10
12
10
42
1.654
19
16
19
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CX29 - Union Tee
C Matic
11.03.2021
CX28 - Union Elbow
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表