您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Current monitoring relay [EC001440] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
23186
Moeller series xEffect - PXS24 Electronic Protection Module
Powered by
CAD模型選擇
{eaton_cad/23128/23186/23344/24387.prj},{NB=PXS24ACC0000},{PLID=PXS24ACC0000},{NETTO_WEIGHT=0.118},{EF008190=0},{EF008189=0},{EF008192=0},{EF008191=0},{EF008255=0},{EF008256=1},{EF008257=0},{EF000008=18},{EF000040=93},{EF000049=127},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/16/30/0e/24387_preview_10.png},{MANUTYPEDESC=PXS24-PCH},{DESCSHORT=Placeholder for PXS24 series with no electrical function},{DESCLONG=Reliable modular elektronic overcurrent protection for 24V DC systems, simple busbar solution, fixed or variable amperages, optionally with control input and tripped message output, plug-in terminals (+ 24V and 0V) for up to 3 loads, robust design, local and (optional) remote-controllable}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF003340
With detachable clamps
ⁿ/ₐ
EF003292
External power supply required
ⁿ/ₐ
EF002991
Voltage type (supply voltage)
ⁿ/ₐ
EF007532
Supply voltage AC 50 Hz
[V]
EF007533
Supply voltage AC 60 Hz
[V]
EF007534
Supply voltage DC
[V]
EF002486
Voltage measuring range
[V]
EF000143
Type of current
ⁿ/ₐ
EF000417
Current measuring range
[A]
EF008204
Response value amperage 1
[A]
EF008205
Response value amperage 2
[A]
EF003405
Single-phase under current possible
ⁿ/ₐ
EF003406
Three-phase under current possible
ⁿ/ₐ
EF003407
Single-phase overcurrent possible
ⁿ/ₐ
EF003408
Three-phase overcurrent possible
ⁿ/ₐ
EF003394
Single-phase hysteresis possible
ⁿ/ₐ
EF003395
Three-phase hysteresis possible
ⁿ/ₐ
EF003409
Contains function DC-voltage under current
ⁿ/ₐ
EF003410
Contains function DC-voltage overcurrent
ⁿ/ₐ
EF003411
Function DC-current hysteresis
ⁿ/ₐ
EF008190
Min. adjustable delay-on energization time
[s]
EF008189
Max. permitted delay-on energization time
[s]
EF008192
Min. adjustable off-delay time
[s]
EF008191
Max. permitted off-delay time
[s]
EF001923
External current transformer
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF005294
Voltage type (operating voltage)
ⁿ/ₐ
EF008206
Operating voltage AC 50 Hz
[V]
EF008207
Operating voltage AC 60 Hz
[V]
EF008208
Operating voltage DC
[V]
EF006706
Rated switch current
[A]
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
PXS24ACC0000
PXS24ACC0000
PXS24-PCH
Placeholder for PXS24 ser...
Reliable modular elektron...
9010238011397
0.118
Current monitoring equipm...
Current monitoring relay ...
Plug-in connection
false
false
-
-
-
-
-
-
0 - 0
-
-
false
false
false
false
false
false
false
true
false
0
0
0
0
false
0
1
0
-
-
-
-
-
18
93
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表