您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
CTC-200 - Shaft Collars - Threaded Bore Clamp
Reid Supply
Power Transmission
Rotary
Couplings, Collars & Joints
Collars
One-Piece
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01060000/collars/one_piece/ctc-200.prj},{NB=CTC-230},{PN=CTC-230},{AMERSID=1048598},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{A=1.75000000},{B=1-8},{C=0.50000000},{D=1/4-28},{D2=0.2500},{B1=1.0000},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/collars/ctc-230},{AA=1 3/4},{BB=1-8},{CC= 1/2},{DD=1/4-28}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Outside Diameter
[Inch]
B
B Thread Size
[Inch]
C
C Height
[Inch]
D
D Clamp Screw Size
[Inch]
AA
ⁿ/ₐ
BB
ⁿ/ₐ
CC
ⁿ/ₐ
DD
ⁿ/ₐ
CTC-200
CTC-200
1048573
-
-
Steel
5/8
10-32
5/16
4-40
5/8
10-32
1/3
4-40
CTC-202
CTC-202
1048574
-
-
Steel
11/16
1/4-20
5/16
4-40
2/3
1/4-20
1/3
4-40
CTC-204
CTC-204
1048576
-
-
Steel
11/16
1/4-28
5/16
4-40
2/3
1/4-28
1/3
4-40
CTC-206
CTC-206
1048577
-
-
Steel
11/16
5/16-18
9/32
4-40
2/3
5/16-18
2/7
4-40
CTC-208
CTC-208
1048579
-
-
Steel
11/16
5/16-24
9/32
4-40
2/3
5/16-24
2/7
4-40
CTC-210
CTC-210
1048580
-
-
Steel
7/8
3/8-16
11/32
6-32
7/8
3/8-16
1/3
6-32
CTC-212
CTC-212
1048582
-
-
Steel
7/8
3/8-24
11/32
6-32
7/8
3/8-24
1/3
6-32
CTC-250
CTC-250
1091545
-
-
Steel
15/16
7/16-14
11/32
6-32
1
7/16-14
1/3
6-32
CTC-255
CTC-255
1048606
-
-
Steel
15/16
7/16-20
11/32
6-32
1
7/16-20
1/3
6-32
CTC-214
CTC-214
1048584
-
-
Steel
1 1/8
1/2-13
13/32
8-32
1 1/8
1/2-13
2/5
8-32
CTC-216
CTC-216
1048586
-
-
Steel
1 1/8
1/2-20
13/32
8-32
1 1/8
1/2-20
2/5
8-32
CTC-218
CTC-218
1048588
-
-
Steel
1 5/16
5/8-11
7/16
10-32
1 1/3
5/8-11
4/9
10-32
CTC-220
CTC-220
1048590
-
-
Steel
1 5/16
5/8-18
7/16
10-32
1 1/3
5/8-18
4/9
10-32
CTC-222
CTC-222
1048592
-
-
Steel
1 1/2
3/4-10
1/2
1/4-28
1 1/2
3/4-10
1/2
1/4-28
CTC-224
CTC-224
1048594
-
-
Steel
1 1/2
3/4-16
1/2
1/4-28
1 1/2
3/4-16
1/2
1/4-28
CTC-226
CTC-226
1048596
-
-
Steel
1 5/8
7/8-9
1/2
1/4-28
1 5/8
7/8-9
1/2
1/4-28
CTC-228
CTC-228
1048597
-
-
Steel
1 5/8
7/8-14
1/2
1/4-28
1 5/8
7/8-14
1/2
1/4-28
CTC-230
CTC-230
1048598
-
-
Steel
1 3/4
1-8
1/2
1/4-28
1 3/4
1-8
1/2
1/4-28
CTC-231
CTC-231
1048599
-
-
Steel
1 3/4
1-12
1/2
1/4-28
1 3/4
1-12
1/2
1/4-28
CTC-232
CTC-232
1048600
-
-
Steel
1 3/4
1-14
1/2
1/4-28
1 3/4
1-14
1/2
1/4-28
CTC-234
CTC-234
1048601
-
-
Steel
1 7/8
1 1/8-12
1/2
1/4-28
1 7/8
1 1/8-12
1/2
1/4-28
CTC-236
CTC-236
1048602
-
-
Steel
2 1/16
1 1/4-7
1/2
1/4-28
2
1 1/4-7
1/2
1/4-28
CTC-238
CTC-238
1048603
-
-
Steel
2 1/16
1 1/4-12
1/2
1/4-28
2
1 1/4-12
1/2
1/4-28
CTC-242
CTC-242
1048604
-
-
Steel
2 3/8
1 1/2-12
9/16
1/4-28
2 3/8
1 1/2-12
4/7
1/4-28
CTC-202SS
CTC-202SS
1048575
-
-
Stainless
11/16
1/4-20
5/16
4-40
2/3
1/4-20
1/3
4-40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表