目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT.476-FP - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT.476
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_476_combi/ct_476_fp.prj},{NB=Wing knobs CT.476/40 FP-M5},{CODE=8436},{DESCRIPTION=CT.476/40 FP-M5},{DIM01=40},{DIM02=M5},{DIM03=17},{DIM04=9.0},{DIM05=15.5},{DIM06=12},{DIM07=9},{WEIGHT=13},{NDM=5.000},{KDM=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
b
[mm]
DIM06
h
[mm]
DIM07
C
[Nm]
WEIGHT
Weight
[g]
Wing knobs CT.476/30 FP-M...
8326
CT.476/30 FP-M5
32
M5
15
6.5
13.0
12
9
8
Wing knobs CT.476/30 FP-M...
8358
CT.476/30 FP-M6
32
M6
15
6.5
13.0
12
15
7
Wing knobs CT.476/40 FP-M...
8436
CT.476/40 FP-M5
40
M5
17
9.0
15.5
12
9
13
Wing knobs CT.476/40 FP-M...
8438
CT.476/40 FP-M6
40
M6
17
9.0
15.5
12
15
12
Wing knobs CT.476/40 FP-M...
8458
CT.476/40 FP-M8
40
M8
17
9.0
15.5
14
22
10
Wing knobs CT.476/48 FP-M...
8508
CT.476/48 FP-M8
48
M8
19
9.0
19.0
16
24
14
Wing knobs CT.476/56 FP-M...
8558
CT.476/56 FP-M10
56
M10
23
11.0
21.0
20
30
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表