CQ2 IY PIN - Pin (Clevis/Knuckle)
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/accesories/iy_pin-cq2.prj},{NB=IY-G03_CQ2},{MODEL=IY-G03},{BORE=25},{DD9=10 -0.040/-0.076},{DD9N=10},{L=25.6},{SD=9.6},{SL=20.2},{SM=1.55},{ST=1.15},{RING=C-10 type for pivot},{CD2=11.90},{CD3=0.50},{CD4=7.65},{CD5=4.00},{CD6=1.0},{PINTY=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
DD9
Dd9
[mm]
L
[mm]
SD
d
[mm]
SL
l
[mm]
SM
m
[mm]
ST
t
[mm]
RING
Applicable snap ring
ⁿ/ₐ
IY-G012
IY-G012
12
5 -0.030/-0.060
14.6
4.8
10.2
1.50
0.70
C-5 type for pivot
IY-J015
IY-J015
16
5 -0.030/-0.060
16.6
4.8
12.2
1.50
0.70
C-5 type for pivot
IY-G02
IY-G02
20
8 -0.040/-0.076
21.0
7.6
16.2
1.50
0.90
C-8 type for pivot
IY-G03
IY-G03
25
10 -0.040/-0.076
25.6
9.6
20.2
1.55
1.15
C-10 type for pivot
IY-G04
IY-G04
32 , 40
10 -0.040/-0.076
41.6
9.6
36.2
1.55
1.15
C-10 type for pivot
IY-G05
IY-G05
50 , 63
14 -0.050/-0.093
50.6
13.4
44.2
2.05
1.15
C-14 type for pivot
IY-G08
IY-G08
80
18 -0.050/-0.093
64.0
17.0
56.2
2.55
1.35
C-18 type for pivot
IY-G10
IY-G10
100
22 -0.065/-0.117
72.0
21.0
64.2
2.55
1.35
C-22 type for pivot
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表