目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Conveyors line base Ø83
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M16
Base Diameter 91-110mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_91_110mm/ss_conveyors_line_m16_d103_asmtab.prj},{NB=MOVET+45818109(hoch0)},{TYP=45818109},{BESTNR=4061408097357},{LODLEVEL=hoch},{ANG=0},{BES=M16x200},{A=32},{B=200},{D=103},{CH=13},{F=M16},{M=16},{G=20},{H=232},{H1=235},{SL=18000},{INFO=Download-Link},{TYPX=18109},{ANTISLIP=3},{PLATE=1},{D1=73.000},{HOLE=12.500},{PPATH=../../parts/ss_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18100_18141.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408097319
45818100
4061408097319
M16x100
32
100
103
13
M16
20
132
132
18000
MOVET+4061408097326
45818101
4061408097326
M16x100
32
100
103
13
M16
20
132
135
18000
MOVET+4061408097340
45818104
4061408097340
M16x150
32
150
103
13
M16
20
182
182
18000
MOVET+4061408097333
45818105
4061408097333
M16x150
32
150
103
13
M16
20
182
185
18000
MOVET+4061408097364
45818108
4061408097364
M16x200
32
200
103
13
M16
20
232
232
18000
MOVET+4061408097357
45818109
4061408097357
M16x200
32
200
103
13
M16
20
232
235
18000
MOVET+4061408098927
45818264
4061408098927
M16x100
36
100
103
13
M16
26
136
136
30000
MOVET+4061408098910
45818265
4061408098910
M16x100
36
100
103
13
M16
26
136
139
30000
MOVET+4061408098941
45818268
4061408098941
M16x150
36
150
103
13
M16
26
186
186
30000
MOVET+4061408098934
45818269
4061408098934
M16x150
36
150
103
13
M16
26
186
189
30000
MOVET+4061408098965
45818272
4061408098965
M16x200
36
200
103
13
M16
26
236
236
30000
MOVET+4061408098958
45818273
4061408098958
M16x200
36
200
103
13
M16
26
236
239
30000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Plastic line base Ø83
MOVET
31.03.2020
Plastic line base Ø83
MOVET
31.03.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表