您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Conical straight toothed gears type A 1:1 module 1,5
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_a_mod1_5.prj},{NB=F19097},{NAME=Conical straight toothed gear type A module 1,5 Z20 1:1},{MODULE=1.5},{Z=20},{CNSORDERNO=F19097},{DE=32.1},{DP=30.0},{A=20},{F=8},{DN=22},{D1=10},{DM=28.7},{L=18.0},{LM=9.8},{KG=0.05},{CNSORDERNO2=421015020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19034
Conical straight toothed ...
1.5
16
F19034
26.1
24.0
18
8
18
8
23.8
17.0
8.9
0.03
F19097
Conical straight toothed ...
1.5
20
F19097
32.1
30.0
20
8
22
10
28.7
18.0
9.8
0.05
F19098
Conical straight toothed ...
1.5
22
F19098
35.1
33.0
20
8
25
10
30.2
18.0
9.7
0.07
F19099
Conical straight toothed ...
1.5
25
F19099
39.6
37.5
23
8
28
10
35.4
21.0
12.0
0.10
F19100
Conical straight toothed ...
1.5
30
F19100
47.1
45.0
25
10
30
12
39.7
22.5
12.0
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Conical straight toothed gears type A 1:1 module 3,5
Haberkorn
19.07.2021
Conical straight toothed gears type A 1:1 module 2
Haberkorn
19.07.2021
Conical straight toothed gears type A 1:4 module 1,5
Haberkorn
19.07.2021
Conical straight toothed gears type A 1:1 module 2,5
Haberkorn
19.07.2021
Modèle A1-51 - Engrenage spiro-conique en acier - Module 2,5
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle A1-52 - Engrenage spiro-conique en acier - Module 3
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Conical straight toothed gears type A 1:1 module 4,5
Haberkorn
19.07.2021
Conical straight toothed gears type B 1:1 module 4
Haberkorn
19.07.2021
MAE-KR-ZGD-1:1-GZ - Bevel gears Made from Zinc Die-Cast, Straight-Tooth Sys...
MÄDLER
26.04.2024
MEB - Moulded plastic bevel gear (blue nylon), Ratio 1:1 - Moulded plastic ...
HPC
17.02.2022
Conical straight toothed gears type B 1:1 module 5
Haberkorn
19.07.2021
Conical straight toothed gears type A 1:4 module 4
Haberkorn
19.07.2021
Conical straight toothed gears type A 1:2 module 1,5
Haberkorn
19.07.2021
Conical straight toothed gears type A 1:3 module 5
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表