您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
紧装式机柜
Rittal
机柜系统
Powered by
CAD模型選擇
Compact enclosures - AE
29.02.2024
紧装式系统机柜 - CM
29.02.2024
Plastic enclosures - KS
29.02.2024
Wall-Mounted Housing - WM
29.02.2024
AX Compact enclosure - sheet steel
29.02.2024
Operating housings AX with handle strips - Compact enclosures AX
12.09.2023
AX Operating housing for desktop TFT up tpo 24" - Compact enclosures AX
15.09.2021
Wall-mounted enclosures AX IT - with 482.6 mm (19") mounting angles, depth-...
30.06.2022
AX-K enclosures - AX-K enclosures
11.07.2023
AX Plastic EX-empty enclosure - AX Plastic EX-empty enclosure
18.07.2023
Wallmounted Enclosure 3PT - Wallmounted Enclosure 3PT
04.11.2021
Wallmounted Enclosure - Wallmounted Enclosure
04.11.2021
WM FMD - SS304 - Wallmount Enclosure
18.11.2021
WM FMD - SS316L - Wallmount Enclosure
18.11.2021
WM FMD - Carbon Steel - Wallmount Enclosure
18.11.2021
WMS - 304 Stainless Steel - Slope Top Enclosure
18.11.2021
WMS - 316L Stainless Steel - Slope Top Enclosure
17.09.2021
WM - Carbon Steel - Wallmount Enclosure
29.02.2024
Vented Wall Mounted - WMV
24.03.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.