您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Closed end-with the Cage
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Shell Type Needle Bearings
Metric
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/shell_type_nb/metric/closed_end_wtc_asmtab.prj},{NB=NSK_MFJL-2230L},{IDNR=},{ORDER=MFJL-2230L},{SD=22},{FW=22},{D=29},{C=30},{C2=1.0},{PKVAL1=19},{PKVAL2=19},{R=0},{CR=27700},{CR2=2820},{PMAX=19800},{PMAX2=2020},{LS=15000},{MASS=44.0},{BGR1=FIR-172230},{BGR2=-},{SC=1},{PPATH=closed_end_wtc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
C2
Maximum width
[mm]
CR
Basic Dynamic Load Ratings
[N]
PMAX
Limiting Loads
[N]
LS
Limiting Speeds
[1/min]
MASS
Mass
[g]
BGR1
Matching inner rings
ⁿ/ₐ
BGR2
Matching inner rings
ⁿ/ₐ
MFJ-1010
MFJ-1010
10
14
10
0.8
3500
1760
32000
4.1
FIR-071010
-
MFJH-1010
MFJH-1010
10
16
10
1.0
4900
2100
34000
6.6
FIR-071010
-
MFJL-1010
MFJL-1010
10
17
10
1.0
4900
1990
36000
7.8
FIR-071010
-
MFJL-1012L
MFJL-1012L
10
17
12
1.0
5700
2410
36000
9.3
FIR-071012
-
MFJL-1015
MFJL-1015
10
17
15
1.0
7850
3650
36000
12.0
FIR-071015
-
MFJL-1020
MFJL-1020
10
17
20
1.0
11200
5750
36000
16.0
-
-
MFJ-1210
MFJ-1210
12
16
10
0.8
4150
2210
26000
4.5
FIR-081210
-
MFJH-1212
MFJH-1212
12
18
12
1.0
6450
3050
28000
9.0
FIR-081212
-
MFJL-1212L
MFJL-1212L
12
19
12
1.0
6650
2950
28000
11.0
FIR-081212
-
MFJL-1215
MFJL-1215
12
19
15
1.0
9200
4500
28000
14.0
FIR-081215
-
MFJL-1220
MFJL-1220
12
19
20
1.0
13000
7000
28000
19.0
-
-
MFJL-1225L
MFJL-1225L
12
19
25
1.0
16600
9550
28000
24.0
-
-
MFJ-1312
MFJ-1312
13
19
12
1.0
6950
3400
26000
9.5
FIR-101312
-
MFJ-1412
MFJ-1412
14
20
12
1.0
6500
3250
24000
11.0
FIR-101412
-
MFJ-1416
MFJ-1416
14
20
16
1.0
9500
5300
24000
14.0
FIR-101416
-
MFJL-1416L
MFJL-1416L
14
22
16
1.1
11600
5700
24000
19.0
FIR-101416
-
MFJL-1420L
MFJL-1420L
14
22
20
1.1
15100
8050
24000
24.0
FIR-101420
-
MFJ-1512
MFJ-1512
15
21
12
1.0
7650
3900
22000
11.0
FIR-101512
FIR-121512
MFJ-1516
MFJ-1516
15
21
16
1.0
11000
6200
22000
14.0
FIR-121516
-
MFJL-1510L
MFJL-1510L
15
22
10
1.0
6450
2880
22000
11.0
FIR-101510
-
MFJL-1512L
MFJL-1512L
15
22
12
1.0
7450
3500
22000
13.0
FIR-101512
FIR-121512
MFJL-1515
MFJL-1515
15
22
15
1.0
10300
5300
22000
16.0
FIR-101515
-
MFJL-1520
MFJL-1520
15
22
20
1.0
14700
8300
22000
22.0
FIR-101520
-
MFJL-1525L
MFJL-1525L
15
22
25
1.0
18700
11300
22000
27.0
FIR-101525
-
MFJ-1612
MFJ-1612
16
22
12
1.0
7100
3750
20000
12.0
FIR-121612
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表