Clevises with hardened cross hole
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD模型選擇
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelkoepfe20mit20gehaerteter20querbohrung.prj},{NB=10 20 0012 0024/003},{PREVIEW=../_pool_/c9/2d/gabelkopf-din_700x700px.png},{REF=10 20 0012 0024/003},{IDENT=Gabelkopf mit gehärteter Querbohrung ähnlich DIN 71752 / DIN ISO 8140 / CETOP RP102P G 12x24 M12 Stahl blank},{SIZE=G 12x24 M12},{MATERIAL=Stahl},{SURFACE=blank},{D1H9=12},{GPM05=24},{A1=24},{A2=24},{B2=12},{D2=M12 x 1,75},{THREAD=Regelgewinde rechts},{D3PM02=20},{D3M02=},{F=0,5},{L1=62},{L2=48},{L3=18},{WEIGHT=0,121},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelkopf-mit-gehaerteter-querbohrung-aehnlich-din-71752-din-iso-8140-cetop-rp102p-g-12x24-m12-stahl-blank},{DEFAULTSORTATTR=935}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H9
d1 +0.1
[mm]
GPM05
g ±0,5
[mm]
A1
a1 h11
[mm]
A2
a2
[mm]
B2
b2
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3PM02
d3 ±0,2
[mm]
F
f ±0,2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
WEIGHT
Mass per piece
[kg]
10 20 0004 0008/003
10 20 0004 0008/003
Clevis with hardened cros...
G 4x8 M4
Steel
bright
4
8
8
8
4
M4 x 0,7
Regular thread right
8
0,5
21
16
6
0,005
10 20 0004 0008/013
10 20 0004 0008/013
Clevis with hardened cros...
G 4x8 M4
Steel
electr. galvanised white
4
8
8
8
4
M4 x 0,7
Regular thread right
8
0,5
21
16
6
0,005
10 20 0005 0010/003
10 20 0005 0010/003
Clevis with hardened cros...
G 5x10 M5
Steel
bright
5
10
10
10
5
M5 x 0,8
Regular thread right
9
0,5
26
20
7,5
0,009
10 20 0005 0010/013
10 20 0005 0010/013
Clevis with hardened cros...
G 5x10 M5
Steel
electr. galvanised white
5
10
10
10
5
M5 x 0,8
Regular thread right
9
0,5
26
20
7,5
0,009
10 20 0006 0012/003
10 20 0006 0012/003
Clevis with hardened cros...
G 6x12 M6
Steel
bright
6
12
12
12
6
M6 x 1
Regular thread right
10
0,5
31
24
9
0,015
10 20 0006 0012/013
10 20 0006 0012/013
Clevis with hardened cros...
G 6x12 M6
Steel
electr. galvanised white
6
12
12
12
6
M6 x 1
Regular thread right
10
0,5
31
24
9
0,015
10 20 0008 0016/003
10 20 0008 0016/003
Clevis with hardened cros...
G 8x16 M8
Steel
bright
8
16
16
16
8
M8 x 1,25
Regular thread right
14
0,5
42
32
12
0,037
10 20 0008 0016/013
10 20 0008 0016/013
Clevis with hardened cros...
G 8x16 M8
Steel
electr. galvanised white
8
16
16
16
8
M8 x 1,25
Regular thread right
14
0,5
42
32
12
0,037
12 20 0008 0016/003
12 20 0008 0016/003
Clevis with hardened cros...
G 8x16 M8FG
Steel
bright
8
16
16
16
8
M8 x 1 FG
Fine-pitch thread right
14
0,5
42
32
12
0,037
12 20 0008 0016/013
12 20 0008 0016/013
Clevis with hardened cros...
G 8x16 M8FG
Steel
electr. galvanised white
8
16
16
16
8
M8 x 1 FG
Fine-pitch thread right
14
0,5
42
32
12
0,037
10 20 0010 0020/003
10 20 0010 0020/003
Clevis with hardened cros...
G 10x20 M10
Steel
bright
10
20
20
20
10
M10 x 1,5
Regular thread right
18
0,5
52
40
15
0,074
10 20 0010 0020/013
10 20 0010 0020/013
Clevis with hardened cros...
G 10x20 M10
Steel
electr. galvanised white
10
20
20
20
10
M10 x 1,5
Regular thread right
18
0,5
52
40
15
0,074
14 20 0010 0020/003
14 20 0010 0020/003
Clevis with hardened cros...
G 10x20 M10FG
Steel
bright
10
20
20
20
10
M10 x 1,25 FG
Fine-pitch thread right
18
0,5
52
40
15
0,074
14 20 0010 0020/013
14 20 0010 0020/013
Clevis with hardened cros...
G 10x20 M10FG
Steel
electr. galvanised white
10
20
20
20
10
M10 x 1,25 FG
Fine-pitch thread right
18
0,5
52
40
15
0,074
10 20 0012 0024/003
10 20 0012 0024/003
Clevis with hardened cros...
G 12x24 M12
Steel
bright
12
24
24
24
12
M12 x 1,75
Regular thread right
20
0,5
62
48
18
0,121
10 20 0012 0024/013
10 20 0012 0024/013
Clevis with hardened cros...
G 12x24 M12
Steel
electr. galvanised white
12
24
24
24
12
M12 x 1,75
Regular thread right
20
0,5
62
48
18
0,121
14 20 0012 0024/003
14 20 0012 0024/003
Clevis with hardened cros...
G 12x24 M12FG
Steel
bright
12
24
24
24
12
M12 x 1,25 FG
Fine-pitch thread right
20
0,5
62
48
18
0,121
14 20 0012 0024/013
14 20 0012 0024/013
Clevis with hardened cros...
G 12x24 M12FG
Steel
electr. galvanised white
12
24
24
24
12
M12 x 1,25 FG
Fine-pitch thread right
20
0,5
62
48
18
0,121
10 20 0014 0028/003
10 20 0014 0028/003
Clevis with hardened cros...
G 14x28 M14
Steel
bright
14
28
27
27
14
M14 x 2
Regular thread right
24
1
72
56
22,5
0,178
10 20 0014 0028/013
10 20 0014 0028/013
Clevis with hardened cros...
G 14x28 M14
Steel
electr. galvanised white
14
28
27
27
14
M14 x 2
Regular thread right
24
1
72
56
22,5
0,178
16 20 0014 0028/003
16 20 0014 0028/003
Clevis with hardened cros...
G 14x28 M14FG
Steel
bright
14
28
27
27
14
M14 x 1,5 FG
Fine-pitch thread right
24
1
72
56
22,5
0,178
16 20 0014 0028/013
16 20 0014 0028/013
Clevis with hardened cros...
G 14x28 M14FG
Steel
electr. galvanised white
14
28
27
27
14
M14 x 1,5 FG
Fine-pitch thread right
24
1
72
56
22,5
0,178
10 20 0016 0032/003
10 20 0016 0032/003
Clevis with hardened cros...
G 16x32 M16
Steel
bright
16
32
32
32
16
M16 x 2
Regular thread right
26
1
83
64
24
0,282
10 20 0016 0032/013
10 20 0016 0032/013
Clevis with hardened cros...
G 16x32 M16
Steel
electr. galvanised white
16
32
32
32
16
M16 x 2
Regular thread right
26
1
83
64
24
0,282
16 20 0016 0032/003
16 20 0016 0032/003
Clevis with hardened cros...
G 16x32 M16FG
Steel
bright
16
32
32
32
16
M16 x 1,5 FG
Fine-pitch thread right
26
1
83
64
24
0,282
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表