您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
System E4/light Energy Chains
Series 14140
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_14140/einzelteile/kg_e4_light_s14140_asmtab.prj},{NB=14140.30 },{ARTNR=14140.30},{INFO=INFO},{BI=300},{BA=326},{PPATH=assemblies/kg_e4_light_s14140_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
14140.05
14140.05
50
76
14140.06
14140.06
65
91
14140.07
14140.07
75
101
14140.08
14140.08
87
113
14140.10
14140.10
100
126
14140.11
14140.11
112
139
14140.12
14140.12
125
151
14140.13
14140.13
137
164
14140.15
14140.15
150
176
14140.16
14140.16
162
189
14140.17
14140.17
175
201
14140.18
14140.18
187
214
14140.20
14140.20
200
226
14140.21
14140.21
212
239
14140.22
14140.22
225
251
14140.23
14140.23
237
264
14140.25
14140.25
250
276
14140.26
14140.26
262
289
14140.27
14140.27
275
301
14140.28
14140.28
287
314
14140.30
14140.30
300
326
14140.31
14140.31
312
339
14140.32
14140.32
325
351
14140.33
14140.33
337
364
14140.35
14140.35
350
376
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表