您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CHA - Tie-rod Type Hydraulic Cylinder(Double Acting/Single Rod)
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
CHA Tie-rod Type Hydraulic Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/cha/cha_asmtab.prj},{NB=CHAG80-25(0_0)},{BORE=80},{MOUNT=(G) Head flange style},{MAGNET=},{AUTOSWITH=},{LEAD=},{NUMBER=},{MATERIAL=},{STROKE=25},{POS=0},{BOOT=},{CUSHION=},{OMSC=},{THREAD=0},{A=32},{AA=8},{B=100},{C=75},{D=26},{DD=28.0},{E=65},{F=32},{G=22},{GA=20.0},{GB=15.0},{J=M12*1.75},{J1=12},{J2=1.75},{K=26},{M=26},{MA=29},{MM=M22*1.5},{MM1=22},{MM2=1.5},{NA=35},{NB1=30},{P=20.955},{Q=5},{R=57},{S=127},{T=11},{V=16.0},{W=13},{H=90},{EE=80},{FF=32},{HH=116},{RB=10},{PPATH=cha/assembly/cha_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CHAB40-25
40
(B) Basic style
CHAL40-25
40
(L) Axial foot style
CHAF40-25
40
(F) Rod flange style
CHAG40-25
40
(G) Head flange style
CHAC40-25
40
(C) Single clevis style
CHAD40-25
40
(D) Double clevis style
CHAT40-25
40
(T) Center trunnion style
CHAU40-25
40
(U) Rod trunnion style
CHAB50-25
50
(B) Basic style
CHAL50-25
50
(L) Axial foot style
CHAF50-25
50
(F) Rod flange style
CHAG50-25
50
(G) Head flange style
CHAC50-25
50
(C) Single clevis style
CHAD50-25
50
(D) Double clevis style
CHAT50-25
50
(T) Center trunnion style
CHAU50-25
50
(U) Rod trunnion style
CHAB63-25
63
(B) Basic style
CHAL63-25
63
(L) Axial foot style
CHAF63-25
63
(F) Rod flange style
CHAG63-25
63
(G) Head flange style
CHAC63-25
63
(C) Single clevis style
CHAD63-25
63
(D) Double clevis style
CHAT63-25
63
(T) Center trunnion style
CHAU63-25
63
(U) Rod trunnion style
CHAB80-25
80
(B) Basic style
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表