目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
CGHD - Cable glands HD
nVent HOFFMAN
Accessories
Wall mounted
Hygienic Design
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/hygienic_design/cghd.prj},{NB=CGHD16(0)},{ITEM=CGHD16},{DETAIL=0},{INFO=Info PDF},{DES=Cable glands HD M16, 5pc},{MAT=Stainless steel, AISI 303},{M=M16 x 1.5},{CS=5-10},{MASS=0.34},{EAN=8713574206434},{TARIFFN=-},{MI=URL},{D1=16.000},{D2=20.200},{D3=21.000},{SW1=19.000},{SW2=18.000},{R=2.000},{H=30.139},{H1=6.759},{H2=1.380},{H3=6.500},{H4=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Thread
[mm]
CS
Cable Size
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
CGHD12
CGHD12
Cable glands HD M12, 5pc
Stainless steel, AISI 303
M12 x 1.5
3-6.5
0.19
8713574206427
CGHD16
CGHD16
Cable glands HD M16, 5pc
Stainless steel, AISI 303
M16 x 1.5
5-10
0.34
8713574206434
CGHD20
CGHD20
Cable glands HD M20, 5pc
Stainless steel, AISI 303
M20 x 1.5
6-12
0.55
8713574206441
CGHD25
CGHD25
Cable glands HD M25, 5pc
Stainless steel, AISI 303
M25 x 1.5
12-17
1.40
8713574206458
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表