CG8M & CG8SM - Clamps - Cold Rolled Steel or Stainless Steel
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Clamps and Collars
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/clamps_and_collars/mi14.prj},{NB=CG8M-26SS},{PN=CG8M-26SS},{DES=Circular Split Hub Clamp},{CN=Master Inch/Metric Catalog},{CP=I14},{MAT=Stainless Steel},{CS=One Piece Style},{B=26},{D=48},{W=15},{FCS=M6x16},{NDM=6.0000},{KDM=4.9170},{L=16.000},{RST=16.0},{TYP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CS
Clamp Style
ⁿ/ₐ
B
Inside Diameter
[mm]
D
Outside Diameter
[mm]
W
Width
[mm]
FCS
Forged Clamp Screw
ⁿ/ₐ
RST
Rec. Screw Tor.
[N*m]
CG8M-3
CG8M-3
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
3
16
9
M3x8
2.1
CG8M-4
CG8M-4
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
4
16
9
M3x8
2.1
CG8M-5
CG8M-5
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
5
16
9
M3x8
2.1
CG8M-6
CG8M-6
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
6
16
9
M3x8
2.1
CG8M-7
CG8M-7
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
7
18
9
M3x8
2.1
CG8M-8
CG8M-8
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
8
18
9
M3x8
2.1
CG8M-9
CG8M-9
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
9
24
9
M3x10
2.1
CG8M-10
CG8M-10
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
10
24
9
M3x10
2.1
CG8M-11
CG8M-11
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
11
28
11
M4x12
4.6
CG8M-12
CG8M-12
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
12
28
11
M4x12
4.6
CG8M-13
CG8M-13
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
13
30
11
M4x14
4.6
CG8M-14
CG8M-14
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
14
30
11
M4x14
4.6
CG8M-15
CG8M-15
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
15
34
13
M5x16
9.5
CG8M-16
CG8M-16
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
16
34
13
M5x16
9.5
CG8M-17
CG8M-17
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
17
36
13
M5x16
9.5
CG8M-18
CG8M-18
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
18
36
13
M5x16
9.5
CG8M-19
CG8M-19
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
19
40
15
M6x16
16.0
CG8M-20
CG8M-20
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
20
40
15
M6x16
16.0
CG8M-21
CG8M-21
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
21
42
15
M6x16
16.0
CG8M-22
CG8M-22
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
22
42
15
M6x16
16.0
CG8M-23
CG8M-23
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
23
45
15
M6x16
16.0
CG8M-24
CG8M-24
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
24
45
15
M6x16
16.0
CG8M-25
CG8M-25
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
25
45
15
M6x16
16.0
CG8M-26
CG8M-26
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Cold Rolled Steel
One Piece Style
26
48
15
M6x16
16.0
CG8M-3SS
CG8M-3SS
Circular Split Hub Clamp
Master Inch/Metric Catalo...
Stainless Steel
One Piece Style
3
16
9
M3x8
2.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表