目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFU. - Hinge with adjustable friction
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFU.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfu/cfu_asmtab.prj},{NB=Hinge with adjustable friction CFU.40 CH-4 CLEAN(0)},{CODE=427513},{DESCRIPTION=CFU.40 CH-4 CLEAN},{ROT=0},{DIM01=36.5},{DIM02=43.0},{DIM03=31.7},{DIM04=25.5},{DIM05=14},{DIM06=7.5},{DIM07=11.5},{DIM08=4.5},{DIM09=3.5},{DIM10=9.0},{WEIGHT=15},{COL=1.00,1.00,1.00,0.00},{PPATH=cfu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
f ±0.25
[mm]
DIM04
f1 ±0.25
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
b1
[mm]
DIM08
d3
[mm]
DIM09
h3
[mm]
DIM10
d5
[mm]
WEIGHT
Weight
ⁿ/ₐ
Hinge with adjustable fri...
427512
CFU.40 CH-4
36.5
43.0
31.7
25.5
14
7.5
11.5
4.5
3.5
9.0
15
Hinge with adjustable fri...
427513
CFU.40 CH-4 CLEAN
36.5
43.0
31.7
25.5
14
7.5
11.5
4.5
3.5
9.0
15
Hinge with adjustable fri...
427522
CFU.60 CH-6
56.5
63.5
47.5
38.0
21
11.5
17.5
6.5
6.5
12.5
26
Hinge with adjustable fri...
427523
CFU.60 CH-6 CLEAN
56.5
63.5
47.5
38.0
21
11.5
17.5
6.5
6.5
12.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表