目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFTX. - Hinges
Elesa+Ganter
铰链及连接件
CFTX
Powered by
CAD模型選擇
{elesa_ganter/hinges/cftx/cftx_asmtab.prj},{NB=Hinges CFTX.65 EH-6 (0)},{PARTNUMBER=427241},{DESCRIPTION=CFTX.65 EH-6},{ROT=0},{DIM01=65.0},{DIM02=64.0},{DIM03=40.0},{DIM04=40},{DIM05=21.5},{DIM06=15.0},{DIM07=7.5},{DIM07X=7.500},{DIM08=-},{DIM08X=0.000},{DIM09=27.5},{DIM10=5},{DIM11=6.5},{DIM12=-},{DIM12X=0.000},{DIM13=10},{DIM13X=10.000},{DIM14=2},{WEIGHT=48},{VER=2},{PPATH=cftx_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
B
[mm]
DIM03
f±0.25
[mm]
DIM04
f1 ±0.25
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h3
[mm]
DIM08
h4
[mm]
DIM09
b1
[mm]
DIM10
d
[mm]
DIM11
d3
[mm]
DIM12
d4
[mm]
DIM13
S
[mm]
DIM14
C #
[Nm]
WEIGHT
重量
[g]
Hinges CFTX.40 SH-4
427211
CFTX.40 SH-4
39.5
38.5
25.0
25
13.0
9.0
-
4.5
16.5
3
4.5
8.5
-
2
9
Hinges CFTX.49 SH-5
427231
CFTX.49 SH-5
49.5
49.0
30.5
31
16.5
11.5
-
5
21.0
4
5.5
10.5
-
2
22
Hinges CFTX.65 SH-6
427251
CFTX.65 SH-6
65.0
64.0
40.0
40
21.5
15.0
-
9
27.5
5
6.5
12.5
-
2
48
Hinges CFTX.40 EH-4
427201
CFTX.40 EH-4
39.5
39.5
25.0
25
13.0
9.0
4.5
-
16.5
3
4.5
-
7
2
9
Hinges CFTX.49 EH-5
427221
CFTX.49 EH-5
49.5
49.0
30.5
31
16.5
11.5
6
-
21.0
4
5.5
-
8
2
22
Hinges CFTX.49 EH-6
427222
CFTX.49 EH-6
49.5
49.0
30.5
31
16.5
11.5
6
-
21.0
4
6.5
-
10
2
22
Hinges CFTX.65 EH-6
427241
CFTX.65 EH-6
65.0
64.0
40.0
40
21.5
15.0
7.5
-
27.5
5
6.5
-
10
2
48
Hinges CFTX.40 SH-4-C16
427216
CFTX.40 SH-4-C16
39.5
38.5
25.0
25
13.0
9.0
-
4.5
16.5
3
4.5
8.5
-
2
9
Hinges CFTX.49 SH-5-C16
427236
CFTX.49 SH-5-C16
49.5
49.0
30.5
31
16.5
11.5
-
5
21.0
4
5.5
10.5
-
2
22
Hinges CFTX.65 SH-6-C16
427256
CFTX.65 SH-6-C16
65.0
64.0
40.0
40
21.5
15.0
-
9
27.5
5
6.5
12.5
-
2
48
Hinges CFTX.40 EH-4-C16
427206
CFTX.40 EH-4-C16
39.5
39.5
25.0
25
13.0
9.0
4.5
-
16.5
3
4.5
-
7
2
9
Hinges CFTX.49 EH-5-C16
427226
CFTX.49 EH-5-C16
49.5
49.0
30.5
31
16.5
11.5
6
-
21.0
4
5.5
-
8
2
22
Hinges CFTX.49 EH-6-C16
427227
CFTX.49 EH-6-C16
49.5
49.0
30.5
31
16.5
11.5
6
-
21.0
4
6.5
-
10
2
22
Hinges CFTX.65 EH-6-C16
427246
CFTX.65 EH-6-C16
65.0
64.0
40.0
40
21.5
15.0
7.5
-
27.5
5
6.5
-
10
2
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表