CFTBW series (Compact Flange Double type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/cftbw.prj},{NB=CFTBW-12UU},{ST=},{SEAL=2 seal},{SD=12},{D=21},{L=57},{DF=42},{T=6},{J1=0},{W=27},{A=32},{F=4.5},{G=7.5},{H=4.1},{P=15},{EM=15},{C=656},{CO=1195},{CHAM=0.7},{EXS=13.05},{EXB=19.05},{CHAM1=0.5},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
T
Dimensions T
[mm]
J
Dimensions J
[mm]
W
Dimensions W
[mm]
A
Dimensions A
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
P
Perpendicularity
[μm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
CFTBW-6UU
CFTBW-6UU
2 seal
6
12
35
28
5
-
18
20
3.5
6.0
3.1
15
15
323
529
CFTBW-8UU
CFTBW-8UU
2 seal
8
15
45
32
5
-
21
24
3.5
6.0
3.1
15
15
431
784
CFTBW-10UU
CFTBW-10UU
2 seal
10
19
55
40
6
-
25
29
4.5
7.5
4.1
15
15
588
1097
CFTBW-12UU
CFTBW-12UU
2 seal
12
21
57
42
6
-
27
32
4.5
7.5
4.1
15
15
656
1195
CFTBW-13UU
CFTBW-13UU
2 seal
13
23
61
43
6
-
29
33
4.5
7.5
4.1
15
15
813
1568
CFTBW-16UU
CFTBW-16UU
2 seal
16
28
70
48
6
22
34
31
4.5
7.5
4.1
15
15
1225
2352
CFTBW-20UU
CFTBW-20UU
2 seal
20
32
80
54
8
24
38
36
5.5
9.0
5.1
20
20
1401
2744
CFTBW-25UU
CFTBW-25UU
2 seal
25
40
112
62
8
32
46
40
5.5
9.0
5.1
20
20
1558
3136
CFTBW-30UU
CFTBW-30UU
2 seal
30
45
123
74
10
35
51
49
6.6
11.0
6.1
20
20
2489
5488
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表