您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
CFTBCW series (Compact Flange Center Spigot-joint Double type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/cftbcw.prj},{NB=CFTBCW-12UU},{ST=},{SEAL=2 seal},{SD=12},{D=21},{L=57},{DF=42},{T=6},{J1=0},{W=27},{A=32},{F=4.5},{G=7.5},{H=4.1},{I=25.5},{P=15},{EM=15},{C=656},{CO=1195},{CHAM=0.7},{EXS=13.05},{EXB=19.05},{CHAM1=0.5},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
T
Dimensions T
[mm]
J
Dimensions J
[mm]
W
Dimensions W
[mm]
A
Dimensions A
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
I
Dimensions I
[mm]
P
Perpendicularity
[μm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
CFTBCW-6UU
CFTBCW-6UU
2 seal
6
12
35
28
5
-
18
20
3.5
6.0
3.1
15.0
15
15
323
529
CFTBCW-8UU
CFTBCW-8UU
2 seal
8
15
45
32
5
-
21
24
3.5
6.0
3.1
20.0
15
15
431
784
CFTBCW-10UU
CFTBCW-10UU
2 seal
10
19
55
40
6
-
25
29
4.5
7.5
4.1
24.5
15
15
588
1097
CFTBCW-12UU
CFTBCW-12UU
2 seal
12
21
57
42
6
-
27
32
4.5
7.5
4.1
25.5
15
15
656
1195
CFTBCW-13UU
CFTBCW-13UU
2 seal
13
23
61
43
6
-
29
33
4.5
7.5
4.1
27.5
15
15
813
1568
CFTBCW-16UU
CFTBCW-16UU
2 seal
16
28
70
48
6
22
34
31
4.5
7.5
4.1
32.0
15
15
1225
2352
CFTBCW-20UU
CFTBCW-20UU
2 seal
20
32
80
54
8
24
38
36
5.5
9.0
5.1
36.0
20
20
1401
2744
CFTBCW-25UU
CFTBCW-25UU
2 seal
25
40
112
62
8
32
46
40
5.5
9.0
5.1
52.0
20
20
1558
3136
CFTBCW-30UU
CFTBCW-30UU
2 seal
30
45
123
74
10
35
51
49
6.6
11.0
6.1
56.5
20
20
2489
5488
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表