目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFG. - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFG.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfg/cfg_asmtab.prj},{NB=Hinges CFG.60/60 SH-6 (0)},{CODE=423941},{DESCRIPTION=CFG.60/60 SH-6},{ROT=0},{DIM01=114},{DIM02=36},{DIM03=57},{DIM04=57},{DIM05=65.0},{DIM06=32.5},{DIM07=32.5},{DIM08=16},{DIM09=8},{DIM10=8},{DIM11=6.5},{DIM12=12.5},{WEIGHT=45},{PPATH=cfg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
b1
[mm]
DIM04
b2
[mm]
DIM05
f1 +0.25/-0.25
[mm]
DIM06
f2
[mm]
DIM07
f3
[mm]
DIM08
H
[mm]
DIM09
h1
[mm]
DIM10
d
[mm]
DIM11
d3
[mm]
DIM12
d4
[mm]
WEIGHT
Weight
[g]
Hinges CFG.30/30 SH-6 (0)
423911
CFG.30/30 SH-6
54
36
27
27
35.0
17.5
17.5
16
8
8
6.5
12.5
32
Hinges CFG.30/40 SH-6 (0)
423912
CFG.30/40 SH-6
64
36
27
37
40.0
17.5
22.5
16
8
8
6.5
12.5
34
Hinges CFG.30/45 SH-6 (0)
423913
CFG.30/45 SH-6
69
36
27
42
42.5
17.5
25.0
16
8
8
6.5
12.5
35
Hinges CFG.30/60 SH-6 (0)
423914
CFG.30/60 SH-6
84
36
27
57
50.0
17.5
32.5
16
8
8
6.5
12.5
38
Hinges CFG.40/40 SH-6 (0)
423921
CFG.40/40 SH-6
74
36
37
37
45.0
22.5
22.5
16
8
8
6.5
12.5
36
Hinges CFG.40/45 SH-6 (0)
423922
CFG.40/45 SH-6
79
36
37
42
47.5
22.5
25.0
16
8
8
6.5
12.5
37
Hinges CFG.40/60 SH-6 (0)
423923
CFG.40/60 SH-6
94
36
37
57
55.0
22.5
32.5
16
8
8
6.5
12.5
40
Hinges CFG.45/45 SH-6 (0)
423931
CFG.45/45 SH-6
84
36
42
42
50.0
25.0
25.0
16
8
8
6.5
12.5
38
Hinges CFG.45/60 SH-6 (0)
423932
CFG.45/60 SH-6
99
36
42
57
57.5
25.0
32.5
16
8
8
6.5
12.5
41
Hinges CFG.60/60 SH-6 (0)
423941
CFG.60/60 SH-6
114
36
57
57
65.0
32.5
32.5
16
8
8
6.5
12.5
45
Hinges CFG.30/30 SH-6-C33...
423911-C33
CFG.30/30 SH-6-C33
54
36
27
27
35.0
17.5
17.5
16
8
8
6.5
12.5
32
Hinges CFG.30/40 SH-6-C33...
423912-C33
CFG.30/40 SH-6-C33
64
36
27
37
40.0
17.5
22.5
16
8
8
6.5
12.5
34
Hinges CFG.30/45 SH-6-C33...
423913-C33
CFG.30/45 SH-6-C33
69
36
27
42
42.5
17.5
25.0
16
8
8
6.5
12.5
35
Hinges CFG.30/60 SH-6-C33...
423914-C33
CFG.30/60 SH-6-C33
84
36
27
57
50.0
17.5
32.5
16
8
8
6.5
12.5
38
Hinges CFG.40/40 SH-6-C33...
423921-C33
CFG.40/40 SH-6-C33
74
36
37
37
45.0
22.5
22.5
16
8
8
6.5
12.5
36
Hinges CFG.40/45 SH-6-C33...
423922-C33
CFG.40/45 SH-6-C33
79
36
37
42
47.5
22.5
25.0
16
8
8
6.5
12.5
37
Hinges CFG.40/60 SH-6-C33...
423923-C33
CFG.40/60 SH-6-C33
94
36
37
57
55.0
22.5
32.5
16
8
8
6.5
12.5
40
Hinges CFG.45/45 SH-6-C33...
423931-C33
CFG.45/45 SH-6-C33
84
36
42
42
50.0
25.0
25.0
16
8
8
6.5
12.5
38
Hinges CFG.45/60 SH-6-C33...
423932-C33
CFG.45/60 SH-6-C33
99
36
42
57
57.5
25.0
32.5
16
8
8
6.5
12.5
41
Hinges CFG.60/60 SH-6-C33...
423941-C33
CFG.60/60 SH-6-C33
114
36
57
57
65.0
32.5
32.5
16
8
8
6.5
12.5
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表