目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFD. - 铰链
Elesa+Ganter
铰链及连接件
CFD.
Powered by
CAD模型選擇
{elesa_ganter/hinges/cfd/cfd_asmtab.prj},{NB=Hinges CFD.40 CH-4-p-M4x18 (0)},{PARTNUMBER=422861},{DESCRIPTION=CFD.40 CH-4-p-M4x18},{ROT=0},{TYP=6.000},{DIM01=34.0},{DIM02=40.5},{DIM03=29.5},{DIM04=16.5},{DIM05=20},{DIM06=20.2},{DIM07=12.5},{DIM08=4.0},{DIM09=-},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=4.5},{DIM14=7.5},{DIM15=-},{DIM16=-},{DIM17=M4},{DIM18=18},{WEIGHT=19},{ND1=0.000},{ND2=0.000},{KDA=3.141},{KDI=3.242},{H=0.000},{L=18.000},{D3=4.500},{D5=7.500},{H2=0.000},{L1=18.000},{DD=20.230},{PPATH=cfd_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
b1
[mm]
DIM04
H
[mm]
DIM05
f ± 0.25
[mm]
DIM06
f1 ± 0.25
[mm]
DIM07
h1
[mm]
DIM08
d
[mm]
DIM09
d1
ⁿ/ₐ
DIM10
h
[mm]
DIM11
d2
ⁿ/ₐ
DIM12
l
[mm]
DIM13
d3
[mm]
DIM14
d5
[mm]
DIM15
d6
ⁿ/ₐ
DIM16
h2
[mm]
DIM17
d7
ⁿ/ₐ
DIM18
l1
[mm]
WEIGHT
重量
[g]
铰链 CFD.30 B-M3
422711
CFD.30 B-M3
26.5
30.5
22.5
12.5
15
15.0
9.5
2.5
M3
4
-
-
-
-
M3
4
-
-
8
铰链 CFD.30 p-M3x13
422721
CFD.30 p-M3x13
26.5
30.5
22.5
12.5
15
15.0
9.5
2.5
-
-
M3
13
-
-
-
-
M3
13
11
铰链 CFD.30 p-M3x13-B-M3
422731
CFD.30 p-M3x13-B-M3
26.5
30.5
22.5
12.5
15
15.0
9.5
2.5
-
-
M3
13
-
-
M3
4
-
-
10
铰链 CFD.30 B-M3-p-M3x13
422741
CFD.30 B-M3-p-M3x13
26.5
30.5
22.5
12.5
15
15.0
9.5
2.5
M3
4
-
-
-
-
-
-
M3
13
9
铰链 CFD.30 CH-3-B-M3
422751
CFD.30 CH-3-B-M3
26.5
30.5
22.5
12.5
15
15.0
9.5
2.5
-
-
-
-
3.5
6
M3
4
-
-
7
铰链 CFD.30 CH-3-p-M3x13
422761
CFD.30 CH-3-p-M3x13
26.5
30.5
22.5
12.5
15
15.0
9.5
2.5
-
-
-
-
3.5
6
-
-
M3
13
8
铰链 CFD.40 B-M4
422811
CFD.40 B-M4
34.0
40.5
29.5
16.5
20
20.2
12.5
4.0
M4
5.5
-
-
-
-
M4
5.5
-
-
19
铰链 CFD.40 p-M4x18
422821
CFD.40 p-M4x18
34.0
40.5
29.5
16.5
20
20.2
12.5
4.0
-
-
M4
18
-
-
-
-
M4
18
26
铰链 CFD.40 p-M4x18-B-M4
422831
CFD.40 p-M4x18-B-M4
34.0
40.5
29.5
16.5
20
20.2
12.5
4.0
-
-
M4
18
-
-
M4
5.5
-
-
23
铰链 CFD.40 B-M4-p-M4x18
422841
CFD.40 B-M4-p-M4x18
34.0
40.5
29.5
16.5
20
20.2
12.5
4.0
M4
5.5
-
-
-
-
-
-
M4
18
21
铰链 CFD.40 CH-4-B-M4
422851
CFD.40 CH-4-B-M4
34.0
40.5
29.5
16.5
20
20.2
12.5
4.0
-
-
-
-
4.5
7.5
M4
5.5
-
-
16
铰链 CFD.40 CH-4-p-M4x18
422861
CFD.40 CH-4-p-M4x18
34.0
40.5
29.5
16.5
20
20.2
12.5
4.0
-
-
-
-
4.5
7.5
-
-
M4
18
19
铰链 CFD.48 B-M5
422911
CFD.48 B-M5
40.5
48.5
35.0
20.0
24
23.0
15.0
5.0
M5
6.5
-
-
-
-
M5
6.5
-
-
33
铰链 CFD.48 p-M5x17
422921
CFD.48 p-M5x17
40.5
48.5
35.0
20.0
24
23.0
15.0
5.0
-
-
M5
17
-
-
-
-
M5
17
46
铰链 CFD.48 p-M5x17-B-M5
422931
CFD.48 p-M5x17-B-M5
40.5
48.5
35.0
20.0
24
23.0
15.0
5.0
-
-
M5
17
-
-
M5
6.5
-
-
41
铰链 CFD.48 B-M5-p-M5x17
422941
CFD.48 B-M5-p-M5x17
40.5
48.5
35.0
20.0
24
23.0
15.0
5.0
M5
6.5
-
-
-
-
-
-
M5
17
38
铰链 CFD.48 CH-5-B-M5
422951
CFD.48 CH-5-B-M5
40.5
48.5
35.0
20.0
24
23.0
15.0
5.0
-
-
-
-
5.5
9
M5
6.5
-
-
27
铰链 CFD.48 CH-5-p-M5x17
422961
CFD.48 CH-5-p-M5x17
40.5
48.5
35.0
20.0
24
23.0
15.0
5.0
-
-
-
-
5.5
9
-
-
M5
17
31
铰链 CFD.66 B-M6
423011
CFD.66 B-M6
56.0
66.0
48.5
27.5
33
31.8
21.0
6.0
M6
10
-
-
-
-
M6
9
-
-
76
铰链 CFD.66 p-M6x16
423021
CFD.66 p-M6x16
56.0
66.0
48.5
27.5
33
31.8
21.0
6.0
-
-
M6
16
-
-
-
-
M6
16
95
铰链 CFD.66 p-M6x16-B-M6
423031
CFD.66 p-M6x16-B-M6
56.0
66.0
48.5
27.5
33
31.8
21.0
6.0
-
-
M6
16
-
-
M6
9
-
-
90
铰链 CFD.66 B-M6-p-M6x16
423041
CFD.66 B-M6-p-M6x16
56.0
66.0
48.5
27.5
33
31.8
21.0
6.0
M6
10
-
-
-
-
-
-
M6
16
82
铰链 CFD.66 CH-6-B-M6
423051
CFD.66 CH-6-B-M6
56.0
66.0
48.5
27.5
33
31.8
21.0
6.0
-
-
-
-
6.5
10.5
M6
9
-
-
66
铰链 CFD.66 CH-6-p-M6x16
423061
CFD.66 CH-6-p-M6x16
56.0
66.0
48.5
27.5
33
31.8
21.0
6.0
-
-
-
-
6.5
10.5
-
-
M6
16
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表