您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
C980 - SOLID CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE AND LOCKING HANDWHEEL
Boteco
SOLID CONTROL HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_pieni/c980_asmtab.prj},{NB=C980150.TD0501P(2255 H9)},{ARTX1=C980150.TD0501P},{ARTX2=C980150.TD1401P},{D=150},{HX=81},{H=54},{H1=89},{HH=44},{DD=38},{M=25},{MX=25.0},{C=29},{CX=29.0},{D3=26},{H3=12},{R=25},{RX=25,28},{D2=M8},{D2X=8},{Q2=A.R.},{D1=5 H9},{D1X='5 H9','14'},{POS=2},{D1ALGX=14},{Q=32},{DM=22},{DL=26},{L=89},{PESO1=730},{PESO2=725},{PPATH=c980_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
H1
[mm]
HH
h
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
D3
d3
[mm]
H3
h3
[mm]
D2
d2
ⁿ/ₐ
Q2
Upon request
ⁿ/ₐ
Q
[mm]
DM
dm
[mm]
DL
dl
[mm]
L
[mm]
PESO
Weight
[g]
C980100.TD0501P
C980100.TD0501P
100
39
63
34
30
18.5
20.5
16
10
M6
A.R.
24
16
20
56
295
C980125.TD0501P
C980125.TD0501P
125
44
74
37
36
20
24
26
13
M6
A.R.
24
18
25
76
420
C980150.TD0501P
C980150.TD0501P
150
54
89
44
38
25
29
26
12
M8
A.R.
32
22
26
89
730
C980175.TD0501P
C980175.TD0501P
173
57
92
47
40
25.5
31.5
26
15
M8
A.R.
32
22
26
89
885
C980200.TD0501P
C980200.TD0501P
202
59
94
49
44
24
35
27
13
M8
A.R.
36
28
26
97
1100
C980250.TD0501P
C980250.TD0501P
249
68
100
58
59
29
39
36
22
M8
A.R.
36
28
26
97
1640
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
D206 - TWO SPOKE CONTROL HANDWHEEL WITH REVOLVING HANDLE
Boteco
17.11.2021
D205 - TWO SPOKE CONTROL HANDWHEEL
Boteco
17.11.2021
G731 - 4-LOBE HANDWHEEL WITH THREADED THROUGH INSERT
Boteco
17.11.2021
N241 - CONTROL KNOB WITH CAP AND THREADED INSERT
Boteco
17.11.2021
J183 CIN - STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATC...
Boteco
17.11.2021
A593 - ZAMAK ALLOY INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
A580 - "EUROMODEL" INDEXED CLAMPING LEVER WITH THREADED INSERT
Boteco
17.11.2021
L750 CIN - WINGNUT WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
L749 - 28mm. WINGNUT WITH THREADED STUD
Boteco
17.11.2021
T556 - CIRCULAR SAW GUARD
Boteco
17.11.2021
J184 CIN - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE...
Boteco
17.11.2021
A150 - "EUROMODEL" FIXED LEVER WITH THREADED INSERT
Boteco
17.11.2021
G735 - 4-LOBE HANDWHEEL WITH ELONGATED HUB AND THREADED STUD
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表