您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
HUAXIANG
Powered by
CAD模型選擇
{chinese_manufacturers/huaxiang/c2-a-1.prj},{NB=C2060-A-1},{NO=C2060},{P=38.10},{N=28.60},{G=14.30},{F=42.90},{B=63.00},{H4=14.70},{D5=5.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NO
ANSI Chain NO.
ⁿ/ₐ
P
[mm]
N
[mm]
G
[mm]
F
[mm]
B
[mm]
H4
[mm]
D5
[mm]
C2040-A-1
C2040
25.40
19.10
9.50
25.40
38.60
9.10
3.60
C2050-A-1
C2050
31.75
23.80
11.90
31.80
48.40
11.10
5.20
C2060-A-1
C2060
38.10
28.60
14.30
42.90
63.00
14.70
5.20
C2080-A-1
C2080
50.80
38.00
19.10
55.60
81.40
19.10
6.80
C2100-A-1
C2100
63.50
47.60
23.80
66.70
99.80
23.40
8.70
C2120-A-1
C2120
76.20
57.20
28.60
79.40
121.40
27.80
14.00
C2160-A-1
C2160
101.60
76.20
38.10
104.80
155.60
36.50
18.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucflu - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
21.05.2014
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Chinese Manufacturers
21.05.2014
P-LCUT-610_830 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q361C - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
Z7 - Locking assemblies, type Z7
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
27.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
BF - BF
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表