您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C15.01 - Drive-in nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C15 Drive-in nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c15_einschlagmutter/c15_01.prj},{NB=IMS 080071940 DRIVE-IN NUT M6 X 12 Ø 19 MM ZINC PLATED BLUE},{CNSORDERNO=080071940},{V=5},{ARTCODE=EINSCHLAGMUTTER M6 X 12 19 MM VZ BLAU},{D=M6},{DX=6},{A=12.00},{B=8.50},{C=19.00},{D1=7.50},{S=1.20},{CNSMASSEXACT=3.80},{CNSMATNO=VERGÜTUNGSSTAHL},{CNSMAT=M},{CNSOBFL=VZBL3},{R=11.50},{X=7.538},{CNSORDERNOOLD=08071940}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D1
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 080071900 / DRIVE-IN ...
080071900
DRIVE-IN NUT M3 X 5 Ø 13 ...
M3
5.00
3.50
13.00
4.50
0.80
0.60
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071910 / DRIVE-IN ...
080071910
DRIVE-IN NUT M4 X 6 Ø 15 ...
M4
6.00
4.50
15.00
5.00
0.90
2.10
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071920 / DRIVE-IN ...
080071920
DRIVE-IN NUT M5 X 8 Ø 17 ...
M5
8.00
5.50
17.00
6.50
1.00
2.29
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071930 / DRIVE-IN ...
080071930
DRIVE-IN NUT M6 X 9 Ø 19 ...
M6
9.00
7.00
19.00
7.50
1.20
3.30
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071940 / DRIVE-IN ...
080071940
DRIVE-IN NUT M6 X 12 Ø 19...
M6
12.00
8.50
19.00
7.50
1.20
3.80
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071950 / DRIVE-IN ...
080071950
DRIVE-IN NUT M8 X 11 Ø 22...
M8
11.00
7.50
22.00
10.00
1.50
6.20
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071730 / DRIVE-IN ...
080071730
DRIVE-IN NUT M8 X 11 Ø 32...
M8
11.00
9.00
32.00
10.20
2.00
14.15
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071960 / DRIVE-IN ...
080071960
DRIVE-IN NUT M8 X 15 Ø 22...
M8
15.00
9.50
22.00
10.00
1.50
8.00
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071970 / DRIVE-IN ...
080071970
DRIVE-IN NUT M10 X 12 Ø 2...
M10
12.00
9.00
25.00
12.00
1.80
10.40
TREATED STEEL
M
ZINC PLATED BLUE 3
IMS 080071980 / DRIVE-IN ...
080071980
DRIVE-IN NUT M12 X 14,5 Ø...
M12
14.50
9.50
27.00
14.00
1.80
14.80
TREATED STEEL
M
ZINC PLATED BLUE 3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表