您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C14.01 - MEBUX®-thread repair system
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C14 MEBUX®-thread repair system
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c14_mebux_gewinde_r_s/c14_01.prj},{NB=IMS 900081216E MEBUX M8 X 1,25 X 16,2 MM STAINLESS STEEL (1.4305)},{V=13},{CNSORDERNO=900081216E},{ARTCODE=MEBUX M8 X 1,25 X 16,2 MM EDELSTAHL (1.4305)},{IG=M8 x 1,25},{IGX=8},{AG=M9,5 x 1,25},{AGX=9.50},{KDA=7.966},{P=1.25},{A=16.20},{B=10.60},{C=0.75},{D=8.20},{E=10.70},{F=2.10},{CNSMASSEXACT=2.33},{CNSMATNO=EDELSTAHL},{CNSMAT=1.4305},{CNSOBFL=BL},{CNSORDERNOOLD=90081216E}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
IG
Internal thread
ⁿ/ₐ
AG
External thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 900040706 / MEBUX M4 ...
900040706
MEBUX M4 X 0,7 X 6,0 MM Z...
M4 x 0,70
M4,8 x 0,70
6.00
5.50
0.75
4.20
5.80
1.70
0.32
TREATED STEEL
M
ZINC-PLATED
IMS 900040708 / MEBUX M4 ...
900040708
MEBUX M4 X 0,7 X 8,0 MM Z...
M4 x 0,70
M4,8 x 0,70
8.00
5.50
0.75
4.20
5.80
1.70
0.37
TREATED STEEL
M
ZINC-PLATED
IMS 900050876 / MEBUX M5 ...
900050876
MEBUX M5 X 0,8 X 7,6 MM Z...
M5 x 0,80
M5,9 x 0,80
7.60
7.00
0.75
5.05
7.10
1.80
0.48
TREATED STEEL
M
ZINC-PLATED
IMS 900050810 / MEBUX M5 ...
900050810
MEBUX M5 X 0,8 X 10,0 MM ...
M5 x 0,80
M5,9 x 0,80
10.00
7.00
0.75
5.05
7.10
1.80
0.58
TREATED STEEL
M
ZINC-PLATED
IMS 900061094 / MEBUX M6 ...
900061094
MEBUX M6 X 1,0 X 9,4 MM Z...
M6 x 1,00
M7,2 x 1,00
9.40
8.00
0.75
6.25
8.10
1.80
0.83
TREATED STEEL
M
ZINC-PLATED
IMS 900061094E / MEBUX M6...
900061094E
MEBUX M6 X 1,0 X 9,4 MM ...
M6 x 1,00
M7,2 x 1,00
9.40
8.00
0.75
6.25
8.10
1.80
0.87
STAINLESS STEEL
1.4305
STAINLESS STEEL
IMS 900061012 / MEBUX M6 ...
900061012
MEBUX M6 X 1,0 X 12,0 MM ...
M6 x 1,00
M7,2 x 1,00
12.00
8.00
0.75
6.25
8.10
1.80
1.04
TREATED STEEL
M
ZINC-PLATED
IMS 900061012E / MEBUX M6...
900061012E
MEBUX M6 X 1,0 X 12,0 MM ...
M6 x 1,00
M7,2 x 1,00
12.00
8.00
0.75
6.25
8.10
1.80
1.02
STAINLESS STEEL
1.4305
STAINLESS STEEL
IMS 900071010 / MEBUX M7 ...
900071010
MEBUX M7 X 1,0 X 10,0 MM ...
M7 x 1,00
M8,25 x 1,00
10.00
8.80
0.75
7.35
8.90
1.90
0.99
TREATED STEEL
M
ZINC-PLATED
IMS 900071014 / MEBUX M7 ...
900071014
MEBUX M7 X 1,0 X 14,0 MM ...
M7 x 1,00
M8,25 x 1,00
14.00
8.80
0.75
7.35
8.90
1.90
1.47
TREATED STEEL
M
ZINC-PLATED
IMS 900081211 / MEBUX M8 ...
900081211
MEBUX M8 X 1,25 X 11,7 MM...
M8 x 1,25
M9,5 x 1,25
11.70
10.60
0.75
8.20
10.70
2.10
1.74
TREATED STEEL
M
ZINC-PLATED
IMS 900081211E / MEBUX M8...
900081211E
MEBUX M8 X 1,25 X 11,7 M...
M8 x 1,25
M9,5 x 1,25
11.70
10.60
0.75
8.20
10.70
2.10
1.76
STAINLESS STEEL
1.4305
STAINLESS STEEL
IMS 900081216 / MEBUX M8 ...
900081216
MEBUX M8 X 1,25 X 16,2 MM...
M8 x 1,25
M9,5 x 1,25
16.20
10.60
0.75
8.20
10.70
2.10
2.25
TREATED STEEL
M
ZINC-PLATED
IMS 900081216E / MEBUX M8...
900081216E
MEBUX M8 X 1,25 X 16,2 M...
M8 x 1,25
M9,5 x 1,25
16.20
10.60
0.75
8.20
10.70
2.10
2.33
STAINLESS STEEL
1.4305
STAINLESS STEEL
IMS 900101090 / MEBUX M10...
900101090
MEBUX M10 X 1,0 X 9,0 MM ...
M10 x 1,00
M11,2 x 1,00
9.00
11.60
0.75
10.30
12.90
2.00
1.49
TREATED STEEL
M
ZINC-PLATED
IMS 900101015 / MEBUX M10...
900101015
MEBUX M10 X 1,0 X 15,0 MM...
M10 x 1,00
M11,2 x 1,00
15.00
11.60
0.75
10.30
12.90
2.00
2.19
TREATED STEEL
M
ZINC-PLATED
IMS 900101209 / MEBUX M10...
900101209
MEBUX M10 X 1,25 X 9,0 MM...
M10 x 1,25
M11,5 x 1,25
9.00
12.60
0.75
10.30
12.90
2.20
1.93
TREATED STEEL
M
ZINC-PLATED
IMS 900101215 / MEBUX M10...
900101215
MEBUX M10 X 1,25 X 15,0 M...
M10 x 1,25
M11,5 x 1,25
15.00
12.60
0.75
10.30
12.90
2.20
2.64
TREATED STEEL
M
ZINC-PLATED
IMS 900101220 / MEBUX M10...
900101220
MEBUX M10 X 1,25 X 20,0 M...
M10 x 1,25
M11,5 x 1,25
20.00
12.60
0.75
10.30
12.90
2.20
3.82
TREATED STEEL
M
ZINC-PLATED
IMS 900101514 / MEBUX M10...
900101514
MEBUX M10 X 1,5 X 14,0 MM...
M10 x 1,50
M11,8 x 1,50
14.00
12.60
0.75
10.30
12.90
2.20
3.36
TREATED STEEL
M
ZINC-PLATED
IMS 900101514E / MEBUX M1...
900101514E
MEBUX M10 X 1,5 X 14,0 MM...
M10 x 1,50
M11,8 x 1,50
14.00
12.60
0.75
10.30
12.90
2.20
4.52
STAINLESS STEEL
1.4305
STAINLESS STEEL
IMS 900101520 / MEBUX M10...
900101520
MEBUX M10 X 1,5 X 20,0 MM...
M10 x 1,50
M11,8 x 1,50
20.00
12.60
0.75
10.30
12.90
2.20
1.50
TREATED STEEL
M
ZINC-PLATED
IMS 900101520E / MEBUX M1...
900101520E
MEBUX M10 X 1,5 X 20,0 MM...
M10 x 1,50
M11,8 x 1,50
20.00
12.60
0.75
10.30
12.90
2.20
4.42
STAINLESS STEEL
1.4305
STAINLESS STEEL
IMS 900121592 / MEBUX M12...
900121592
MEBUX M12 X 1,5 X 9,2 MM ...
M12 x 1,50
M13,9 x 1,50
9.20
15.00
0.75
12.30
15.10
2.10
2.78
TREATED STEEL
M
ZINC-PLATED
IMS 900121516 / MEBUX M12...
900121516
MEBUX M12 X 1,5 X 16,3 MM...
M12 x 1,50
M13,9 x 1,50
16.30
15.00
0.75
12.30
15.10
2.10
4.49
TREATED STEEL
M
ZINC-PLATED
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C05.01 - Slotted nut
IMS UNIVERSAL Fastening elements
21.03.2022
R09 (Metric) - Standard Duty Rod Seal - Series 109 (Metric)
System Seals
19.10.2020
P81 (Metric) - Standard Duty Piston Seal - Series 281 (Metric)
System Seals
19.10.2020
W01 (Metric) - Dirt Wiper - Series 301 (Metric)
System Seals
19.10.2020
W14 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 314 (Imperial)
System Seals
19.10.2020
R01 (Metric) - Rod U-Cup Seal - Series 101 (Metric)
System Seals
19.10.2020
R92 (Metric) - Rod Seal - Series 192 (Metric)
System Seals
19.10.2020
P34 (Imperial) - Piston Seal - Series 234 (Imperial)
System Seals
19.10.2020
CL1R
TAIYO
14.06.2023
G45R (Metric) - High-Strength Composite Guide Band - Series 845, Rod (Metri...
System Seals
19.10.2020
P01 (Imperial) - Heavy Duty Piston U-Cup - Series 201 (Imperial)
System Seals
19.10.2020
E02.02 - Metal hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
W15 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 315 (Metric)
System Seals
19.10.2020
G90R (Rod) - High-Strength Composite Guide Band - Series 890, Rod (Metric)
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表