您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Butterfly Valve Type 75 - JIS10K
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly Valve Type 75
JIS
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_75/jis/type_75_gear_jis_asmtab.prj},{NB=V75SGPEW1450},{CNSORDERNO=V75SGPEW1450},{NDMM=450},{NDINCH=18},{MAT=U-PVC},{DM=452},{JISC=565},{JISN=16},{JISH=27},{JISN1=4},{JISM=M24},{D=0},{DPP=633},{DPVDF=630},{D1=525},{D2=340},{D3=410},{L=179},{H1=315},{H2=370},{H3=139},{H=445},{A=319},{A1=85},{A2=110},{VER=1},{PPATH=../../../jis/type_56_75_gear_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MAT
Material
ⁿ/ₐ
DM
[mm]
JISC
P.C.D
[mm]
JISN
Number of holes
ⁿ/ₐ
JISH
Diameter
[mm]
JISN1
Number of thread holes
ⁿ/ₐ
JISM
Thread hole
[mm]
DPP
[mm]
DPVDF
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
V75SGPEW1450
V75SGPEW1450
450
18
U-PVC
452
565
16
27
4
M24
633
630
525
340
410
179
315
370
139
445
319
85
110
V75SGPEW1500
V75SGPEW1500
500
20
U-PVC
502
620
16
27
4
M24
683
680
575
340
410
190
350
400
139
475
319
85
110
V75SGPEW1600
V75SGPEW1600
600
24
U-PVC
603
730
20
33
4
M30
793
790
686
340
410
209
424
465
139
540
319
85
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表