Butterfly Valve Type 57 Gear type - ANSI Class150
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly Valve Type 57
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_57/ansi/type_57_gear_ansi_asmtab.prj},{NB=V57SGUEWA100},{NDNB=100},{NDMM=100},{NDINCH=4},{DM=4.02},{JISC=7.50},{N=8},{JISH=0.75},{D=9.37},{D1=5.28},{D2=3.94},{L=2.20},{H=7.09},{H1=4.69},{H2=5.71},{H3=92},{I=260},{A1=167},{A2=64},{VER=2.000},{PPATH=../../../ansi/type_57_gear_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[Inch]
JISC
P.C.D
[Inch]
N
Number of holes
ⁿ/ₐ
JISH
Diameter
[Inch]
D
[Inch]
D1
[Inch]
D2
[Inch]
L
[Inch]
H
[Inch]
H1
[Inch]
H2
[Inch]
H3
[mm]
I
[mm]
A1
[mm]
A2
[mm]
V57SGUEWA040
V57SGUEWA040
40
1 1/2
1.77
3.88
4
0.63
5.91
2.80
3.94
1.54
5.12
2.95
3.74
92
210
167
64
V57SGUEWA050
V57SGUEWA050
50
2
2.20
4.74
4
0.75
6.50
3.19
3.94
1.65
5.51
3.27
4.13
92
220
167
64
V57SGUEWA065
V57SGUEWA065
65
2 1/2
2.72
5.49
4
0.75
7.28
3.74
3.94
1.81
5.91
3.66
4.53
92
230
167
64
V57SGUEWA080
V57SGUEWA080
80
3
3.03
6.00
8
0.75
8.31
4.13
3.94
1.81
6.50
4.17
5.12
92
245
167
64
V57SGUEWA100
V57SGUEWA100
100
4
4.02
7.50
8
0.75
9.37
5.28
3.94
2.20
7.09
4.69
5.71
92
260
167
64
V57SGUEWA125
V57SGUEWA125
125
5
5.08
8.50
8
0.87
10.04
6.65
5.51
2.60
7.68
5.20
6.30
92
275
167
64
V57SGUEWA150
V57SGUEWA150
150
6
5.91
9.51
8
0.87
11.22
7.48
5.51
2.80
8.27
5.63
6.89
92
290
167
64
V57SGUEWA200
V57SGUEWA200
200
8
7.68
11.75
8
0.87
13.78
9.53
5.51
3.43
9.49
6.69
8.11
92
321
167
64
V57SGUEWA250
V57SGUEWA250
250
10
9.84
14.25
12
0.98
16.57
11.89
7.09
4.41
10.87
8.31
9.49
92
356
167
64
V57SGUEWA300
V57SGUEWA300
300
12
11.93
17.01
12
0.98
19.21
14.17
9.25
5.08
13.39
9.61
11.73
108
490
272
99
V57SGUEWA350
V57SGUEWA350
350
14
13.82
18.74
12
1.14
21.22
15.47
9.25
5.08
14.45
10.63
12.80
108
517
272
99
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表