目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BTL-p - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BTL
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/btl/btl_p.prj},{NB=Fluted grip knobs BTL.20 p-M6x16},{CODE=6411},{DESCRIPTION=BTL.20 p-M6x16},{DIM01=20},{DIM02=M6},{DIM03=21},{DIM04=11},{DIM05=11},{DIM06=16},{DIM07=12},{WEIGHT=11},{NDM=6},{KDM=4.773},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BTL.20 ...
6411
BTL.20 p-M6x16
20
M6
21
11
11
16
12
11
Fluted grip knobs BTL.25 ...
6441
BTL.25 p-M8x20
26
M8
26
16
15
20
15
11
Fluted grip knobs BTL.32 ...
6471
BTL.32 p-M8x25
32
M8
30
17
21
25
17
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表