目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BT2 002 - Tapered roller bearings, double row, TDI conficuration
SKF
Bearings units and housings
Roller bearings
Tapered roller bearings
Tappered roller bearings, double row
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/tapered_roller_bearings/tapered_roller_bearings_double_row/bt2_002.prj},{NB=SKF_BT2B 334087/HA3},{DESIGNATION=BT2B 334087/HA3},{DD=305.033},{DDX=305.033},{D=560.000},{T=199.263},{B=200.000},{DD1=355.000},{D1=450.000},{BB=50.800},{H=25.400},{R5=3.300},{R34=6.400},{PITCH=435.316},{DW=57.000},{LW=66.000},{ALPHA=30.000},{LOAD1=1677.000},{LOAD2=5300.000},{LOAD3=430.000},{Z=24.000},{II=2.000},{MASS=205.000},{VAR=TDIS/N2Y},{D3=},{POPULAR=},{BEARING=BT2B 334087/HA3},{XXDESIGN=Cylindrical bore; Steep contact angle; Without intermediate ring; With locating slot(s) in the inner ring},{SUPPRESS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DDX
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
T
T - Total bearing width over outer rings
[mm]
B
B - Total bearing width over inner rings
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
VAR
Design variant/feature
ⁿ/ₐ
D3
ⁿ/ₐ
POPULAR
ⁿ/ₐ
BEARING
ⁿ/ₐ
XXDESIGN
ⁿ/ₐ
SKF_BT2-8009/HA3
BT2-8009/HA3
380
380
560.000
200
200.000
2991.000
6550.000
520.000
TDIS/NY
BT2-8009/HA3
Cylindrical bore; Steep c...
SKF_331590
331590
863.6
863.6
1130.300
323.85
323.850
10600.000
31000.000
1860.000
TDI.1/Y2
331590
Cylindrical bore
SKF_BT2B 332685/HA1
BT2B 332685/HA1
303.212
303.212
495.300
263.525
263.525
4919.000
9800.000
750.000
TDIT/Y2
BT2B 332685/HA1
Tapered bore
SKF_331527 C
331527 C
346.075
346.075
488.950
174.625
174.625
2835.000
6300.000
510.000
TDI/WIY2
331527 C
Cylindrical bore
SKF_BT2B 332626/HA7
BT2B 332626/HA7
560
560
820.000
242
242.000
5010.000
11400.000
815.000
TDI.1/Y2
BT2B 332626/HA7
Cylindrical bore
SKF_BT2B 328359/HA1
BT2B 328359/HA1
522
522
690.000
180
160.000
2860.000
8300.000
600.000
TDI/Y2
BT2B 328359/HA1
Cylindrical bore
SKF_BT2B 334045/HA3
BT2B 334045/HA3
390
390
548.000
180
180.000
2550.000
5850.000
455.000
TDIS.2/N1
BT2B 334045/HA3
Cylindrical bore; Steep c...
SKF_BT2-8000/HA3
BT2-8000/HA3
360
360
560.000
160
160.000
2556.000
4650.000
390.000
TDIS/N
BT2-8000/HA3
Cylindrical bore; Steep c...
SKF_BT2-8013/HA3VA901
BT2-8013/HA3VA901
440
440
615.950
220
220.000
2120.000
5100.000
400.000
TDIS.2/NV
BT2-8013/HA3VA901
Cylindrical bore; Steep c...
SKF_BT2B 328896/HA3
BT2B 328896/HA3
390
390
570.000
200
200.000
2967.000
6550.000
510.000
TDIS/NY
BT2B 328896/HA3
Cylindrical bore; Steep c...
SKF_BT2B 334110/HA3
BT2B 334110/HA3
305.07
305.07
524.000
200
200.000
2734.000
5200.000
425.000
TDIS.2/N
BT2B 334110/HA3
Cylindrical bore; Steep c...
SKF_BT2B 332911 C/HA1
BT2B 332911 C/HA1
447.675
447.675
635.000
223.838
223.838
4400.000
11000.000
800.000
TDIT/Y2
BT2B 332911 C/HA1
Tapered bore
SKF_BT2B 334085/HA1VA901
BT2B 334085/HA1VA901
406.4
406.4
546.100
164.275
164.275
1973.000
4250.000
345.000
TDIS.2/N1V
BT2B 334085/HA1VA901
Cylindrical bore; Steep c...
SKF_332169 A
332169 A
305.07
305.07
500.000
200
200.000
2734.000
5200.000
425.000
TDIS/N
332169 A
Cylindrical bore; Steep c...
SKF_BT2B 334030/HA1
BT2B 334030/HA1
460
460
680.000
180
180.000
3140.000
6950.000
530.000
TDIS.2/N1
BT2B 334030/HA1
Cylindrical bore; Steep c...
SKF_331158 A
331158 A
384.175
384.175
546.100
193.675
193.675
3724.000
8300.000
640.000
TDI/GWIY2
331158 A
Cylindrical bore; Helical...
SKF_BT2-8017/HA3
BT2-8017/HA3
320
320
515.000
160
160.000
2381.000
4400.000
365.000
TDIS.2/N2
BT2-8017/HA3
Cylindrical bore; Steep c...
SKF_331713 A
331713 A
342.9
342.9
533.400
139.7
146.050
1373.000
4400.000
365.000
TDI/WIY2
331713 A
Cylindrical bore
SKF_BT2B 334068/HA1VA901
BT2B 334068/HA1VA901
408.4
408.4
546.100
152
160.000
1603.000
3450.000
285.000
TDIS.2/N1V
BT2B 334068/HA1VA901
Cylindrical bore; Steep c...
SKF_BT2B 328934/HA3
BT2B 328934/HA3
390
390
590.000
200
200.000
2967.000
6550.000
510.000
TDIS.2/N
BT2B 328934/HA3
Cylindrical bore; Steep c...
SKF_BT2-8014/HA3VA901
BT2-8014/HA3VA901
390
390
615.950
220
220.000
2750.000
6550.000
510.000
TDIS.2/N1V
BT2-8014/HA3VA901
Cylindrical bore; Steep c...
SKF_BT2-8010/HA3VA901
BT2-8010/HA3VA901
386
386
574.000
220
220.000
2967.000
6550.000
510.000
TDIS/NVY
BT2-8010/HA3VA901
Cylindrical bore; Steep c...
SKF_BT2B 331848
BT2B 331848
489.026
489.026
634.873
152.4
152.400
2750.000
7350.000
540.000
TDI/Y2
BT2B 331848
Cylindrical bore
SKF_331555 B
331555 B
635
635
939.800
304.8
304.800
6710.000
16600.000
1100.000
TDIS/N1Y
331555 B
Cylindrical bore; Steep c...
SKF_BT2B 332662/HB1
BT2B 332662/HB1
519.113
519.113
736.600
258.762
258.762
6050.000
15600.000
1060.000
TDI/Y2
BT2B 332662/HB1
Cylindrical bore
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表