目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BT-ESD-p - Fluted grip knobs
Elesa+Ganter
紧固旋钮
BT-ESD
BT.p-ESD
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/bt_esd_combi/bt_p_esd/bt_p_esd.prj},{NB=Fluted grip knobs BT.20 p-M6x16-ESD-C},{PARTNUMBER=154252},{DESCRIPTION=BT.20 p-M6x16-ESD-C},{DIM01=20},{DIM02=M6},{DIM03=16},{DIM04=11.5},{DIM05=11},{DIM06=16},{DIM07=6},{WEIGHT=11},{NDM=6.000},{KDM=4.773},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
L
[mm]
DIM07
l2
[mm]
WEIGHT
重量
[g]
Fluted grip knobs BT.16 p...
154151
BT.16 p-M5x10-ESD-C
16
M5
13
11.0
9
10
5
6
Fluted grip knobs BT.16 p...
154152
BT.16 p-M5x16-ESD-C
16
M5
13
11.0
9
16
5
6
Fluted grip knobs BT.20 p...
154251
BT.20 p-M6x10-ESD-C
20
M6
16
11.5
11
10
6
9
Fluted grip knobs BT.20 p...
154252
BT.20 p-M6x16-ESD-C
20
M6
16
11.5
11
16
6
11
Fluted grip knobs BT.20 p...
154253
BT.20 p-M6x25-ESD-C
20
M6
16
11.5
11
25
6
16
Fluted grip knobs BT.25 p...
154351
BT.25 p-M8x16-ESD-C
25
M8
19
16.0
15
16
8
15
Fluted grip knobs BT.25 p...
154352
BT.25 p-M8x25-ESD-C
25
M8
19
16.0
15
25
8
18
Fluted grip knobs BT.32 p...
154451
BT.32 p-M10x20-ESD-C
32
M10
22
17.0
21
20
9
25
Fluted grip knobs BT.32 p...
154452
BT.32 p-M10x30-ESD-C
32
M10
22
17.0
21
30
9
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表