目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-AV-B - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT-AV
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_av/bt_av_b.prj},{NB=Fluted grip knobs BT.16 AV-B-M3},{CODE=7320},{DESCRIPTION=BT.16 AV-B-M3},{DIM01=16},{DIM02=M3},{DIM03=13.5},{DIM04=11.0},{DIM05=5},{DIM06=6},{WEIGHT=6},{DIM055=9},{NDM=3.000},{KDM=2.459},{A=8.0},{B=1.5},{C=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.12 A...
7310
BT.12 AV-B-M3
12
M3
12.0
9.5
4
6
5
Fluted grip knobs BT.12 A...
7311
BT.12 AV-B-M4
12
M4
12.0
9.5
4
6
4
Fluted grip knobs BT.12 A...
7312
BT.12 AV-B-M5
12
M5
12.0
9.5
4
6
3
Fluted grip knobs BT.16 A...
7320
BT.16 AV-B-M3
16
M3
13.5
11.0
5
6
6
Fluted grip knobs BT.16 A...
7321
BT.16 AV-B-M4
16
M4
13.5
11.0
5
6
5
Fluted grip knobs BT.16 A...
7322
BT.16 AV-B-M5
16
M5
13.5
11.0
5
6
4
Fluted grip knobs BT.20 A...
7521
BT.20 AV-B-M5
20
M5
16.0
11.0
6
6
5
Fluted grip knobs BT.20 A...
7522
BT.20 AV-B-M6
20
M6
16.0
11.0
6
6
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表