您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
BRTF..L
Fluro
Industry parts
Rod Ends
tonnen_kugelgelagerte_gelenkkopfe
tonnengelagerte_gelenkkopfe
Female left hand thread
BRTF..L
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/tonnen_kugelgelagerte_gelenkkopfe/tonnengelagerte_gelenkkopfe/innengewinde_links/brtf_l/brtf_l_asmtab.prj},{NB=Gelenkkopf BRTF20L M 20x1,5 LH(0-0)},{IDNR=},{BEZ=BRTF20L},{D=20},{G=M 20x1,5 LH},{GNDM=20},{P=1.50},{ALPHA=0},{ROT=0},{PDF=brtf_l},{INFO=PDF-Datenblatt},{B=25},{M=18},{F=77},{O=24.5},{A=50},{J=27.5},{K=34},{GL=33},{L=102},{SW=30},{ST=11.7},{DT=17.0},{ZDR=825},{KIPPWINKEL=7.0},{GEW=361},{VERS=8},{PPATH=brtf_l_asmtpl.prj},{MD=360},{MAT1=Einsatzstahl },{MAT2=Wälzlagerstahl 100Cr6},{MAT3=Wälzlagerstahl 100Cr6},{SCH=Schmiernippel DIN 71412 H1},{CTN=34832000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
Thread
ⁿ/ₐ
B
[mm]
M
[mm]
F
[mm]
O
[mm]
A
[mm]
J
[mm]
K
[mm]
GL
[mm]
L
[mm]
SW
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
SCH
lubrication
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
BRTF12L M 12 LH
BRTF12L
12
M 12 LH
16
12
50
14.5
32
17.5
22
22
66
19
6.6
10.3
1125
7.5
109
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF16L M 16 LH
BRTF16L
16
M 16 LH
21
15
64
19.0
42
22.0
27
28
85
22
8.9
13.3
975
7.0
220
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF16x1,5L M 16x1,5 LH
BRTF16x1,5L
16
M 16x1,5 LH
21
15
64
19.0
42
22.0
27
28
85
22
8.9
13.3
975
7.0
220
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF20L M 20x1,5 LH
BRTF20L
20
M 20x1,5 LH
25
18
77
24.5
50
27.5
34
33
102
30
11.7
17.0
825
7.0
361
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF25L M 24x2 LH
BRTF25L
25
M 24x2 LH
31
22
94
29.5
64
30.0
35
42
126
30
18.5
24.9
600
5.0
565
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF30L M 30x2 LH
BRTF30L
30
M 30x2 LH
37
25
110
34.5
70
40.0
50
51
145
41
24.9
32.5
450
7.5
1000
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF35L M 36x3 LH
BRTF35L
35
M 36x3 LH
48
35
137
44.5
92
48.0
60
70
183
50
37.0
50.1
400
7.0
2250
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
BRTF40L M 42x3 LH
BRTF40L
40
M 42x3 LH
66
49
170
51.5
120
58.0
70
80
230
60
79.2
104.9
360
7.0
4650
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
34832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表