您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BR PP-RCT-Bronze/LFB Union Srew-part flat-sealing green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Unions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_06/br_pp_rct_verschraubung_schraubteil.prj},{NB=7L5108S111 PP-RCT Verschraubung D61 (High)},{ARTNR=7L5108S111},{LOG=High},{DXG=32 x 1 1/4},{KD=32},{G1=1 1/4\"},{G=41.910},{D=43},{L=61},{KZ1=43.0},{KZ=43},{T=18.0},{SW=51},{KL2=47},{KL3=17.0},{KL4H=9.0},{KL4=9.0},{KL5=13.0},{D2=54.0},{D3=50.0},{KDI=25.5},{KDI1=25.5},{GW=0.238},{VE1=-},{VE2=20},{GTIN=4041941073780},{CERT1=●},{CERT2=},{CERT3=},{CERT4=},{ZN=},{WERK=PP-RCT},{PRODUCT=Verschraubung},{LH1=0},{RH1=0},{TD=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
DXG
d x G
ⁿ/ₐ
L
[mm]
KZ
z
[mm]
SW
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
CERT1
DINplus P1R0341
ⁿ/ₐ
CERT2
DINplus P1R0342
ⁿ/ₐ
7L5106S011 PP-RCT Verschr...
7L5106S011
20 x 3/4
50
36
36
0.110
-
50
4041941078204
●
7L5106S111 PP-RCT Verschr...
7L5106S111
20 x 1
53
39
44
0.140
-
30
4041941078211
●
7L5107S011 PP-RCT Verschr...
7L5107S011
25 x 3/4
50
34
36
0.110
-
30
4041941078228
●
7L5107S111 PP-RCT Verschr...
7L5107S111
25 x 1
53
37
44
0.134
-
30
4041941073773
●
7L5108S111 PP-RCT Verschr...
7L5108S111
32 x 1 1/4
61
43
51
0.238
-
20
4041941073780
●
7L5109S111 PP-RCT Verschr...
7L5109S111
40 x 1 1/2
72
52
63
0.335
-
12
4041941073797
●
7L5110S011 PP-RCT Verschr...
7L5110S011
50 x 1 3/4
77
54
70
0.397
-
8
4041941073803
●
7L5111S011 PP-RCT Verschr...
7L5111S011
63 x 2 3/8
87
60
85
0.732
-
6
4041941073810
●
7L5112S011 PP-RCT Verschr...
7L5112S011
75 x 2 3/4
104
74
112
1.190
-
4
4041941073827
●
7L5113S011 PP-RCT Verschr...
7L5113S011
90 x 3 1/2
131
98
134
2.330
-
2
4041941078235
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BR PP-RCT-Bronze/LFB Transition male-thread-con green
Bänninger
18.01.2023
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
BR PP-RCT-Bronze/LFB Transition-Union female-thread-cyl flat-gasket-EPDM gr...
Bänninger
31.01.2023
BR PP-RCT-Bronze/LFB Transition-Tee 90° female-thread-cyl green
Bänninger
18.01.2023
BR PP-RCT-Stainless steel Transition-Union male-thread-con flat-gasket-EPDM...
Bänninger
31.01.2023
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
N-..-P- - barbed hose fitting
Festo
26.09.2023
BR PP-RCT-Stainless steel Transition-Union female-thread-cyl flat-gasket-EP...
Bänninger
31.01.2023
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
BR PP-RCT-Bronze/LFB Transition-Elbow 90° male-thread-con green
Bänninger
18.01.2023
BR PP-RCT-Bronze/LFB Union flat-gasket-EPDM green
Bänninger
31.01.2023
BR PP-RCT Reducer green
Bänninger
19.01.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表