您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
BOLSENA - Frameless mirror. Satin wire
INDA
Mirrors
MIRRORS
Powered by
CAD模型選擇
{inda/mirror/mirror/bolsena_asmtab.prj},{NB=S0781BCRarchitecture350},{CODE=S0781BCR},{LODDEST=architecture},{LODLEVEL=350},{BRANDESC=Inda},{ARTNUM=S0781BCR},{SDESCR1=INDA Mirrors S0781BCR},{SDESCR2=MIRRORS L60xH51xP13},{ARTDESC=MI.NO/L REC.BOLSENA 60X51X13},{INTERCODE=EAN-13:8021586729842},{STAT=Current},{ARTTYPE=Standard},{VAR=0},{HEIGHT=51},{WIDTH=60},{DEPTH=13},{WEIGHT=3.91},{SER=Bolsena},{LINE=Specchi},{MOD=S0781BCR},{INTRACODE=70099200},{COL=Universali},{GROUPROD=S07},{MAT=mirror},{PPATH=bolsena_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
BRANDESC
Brand description
ⁿ/ₐ
ARTNUM
Article Number
ⁿ/ₐ
SDESCR1
Very Short Description 1
ⁿ/ₐ
SDESCR2
Very Short Description 2
ⁿ/ₐ
ARTDESC
Article Description
ⁿ/ₐ
INTERCODE
International Codes
ⁿ/ₐ
STAT
State
ⁿ/ₐ
ARTTYPE
Article type
ⁿ/ₐ
VAR
Variant Characteristics
ⁿ/ₐ
HEIGHT
Height
[cm]
WIDTH
Width
[cm]
DEPTH
Depth
[cm]
WEIGHT
Weight
[kg]
SER
Serie
ⁿ/ₐ
LINE
Line
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat Code
ⁿ/ₐ
COL
Collection
ⁿ/ₐ
GROUPROD
Pool products
ⁿ/ₐ
S0781BCR
S0781BCR
Inda
S0781BCR
INDA Mirrors S0781BCR
MIRRORS L60xH51xP13
MI.NO/L REC.BOLSENA 60X51...
EAN-13:8021586729842
Current
Standard
0
51
60
13
3.91
Bolsena
Mirrors
S0781BCR
70099200
Universali
S07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表