Nederlands
polski
português
русский
Türkçe
中文
中文
BOAX-SF with Manual actuator MA, MN and MR- Material number -BIM Data - 带定心垫片和弹性衬里的建筑技术用蝶阀
KSB
BIM Data- KSB Products
Valves-BIM Data
BOAX-SF-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/valves/boax_sf/bim_boax_sf_manual_control_ma_mn_mr_asmtab.prj},{NB=BOAX-SF with Manual actuator Material number -BIM Data 01743569 DN350 LOD-200 B12A},{SA810ID03=1743569},{IDNRDEF=107},{SIZEDN1=350},{SIZEDN1DEF=350},{DRVSIZE=50},{HDFLNGTYPDEF=11012},{DN=350},{TYP=3},{H1=388.0},{SA700ID06=9200.00},{SA700ID33=-10},{SA700ID07=90},{SA700ID08=16},{SA700ID04_=11},{SA700ID13_=0},{SA700ID36_=1},{SA700ID40_=2},{SA700ID41_=1},{MTRLNO=01743569},{NMNLPRPN1=PN16},{DRVTYP=MR},{HDFLNGTYP=F10/F12},{MTRLNR=K},{PPATH=bim_boax_sf_manual_control_ma_mn_mr_asmtpl.prj},{TSGCODE=B12A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOAX-SF PN16 DN350 T43g6gK MR50},{SA110ID04=BOAX-SF Absperrklappe,Gewindeflansch, PN10/16, DN20-600, bis 90°C},{LOD=200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
材料号
ⁿ/ₐ
SIZEDN1
公称直径
[mm]
NMNLPRPN1
入口公称压力
ⁿ/ₐ
DRVTYP
驱动器型号系列
ⁿ/ₐ
DRVSIZE
驱动尺寸
[mm]
HDFLNGTYP
头部法兰结构,阀侧
ⁿ/ₐ
MTRLNR
衬里材料
ⁿ/ₐ
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA110ID04
Valve type
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA200ID03
Body style
ⁿ/ₐ
SA300ID03
Body connection variants
ⁿ/ₐ
SA400ID03
Body material
ⁿ/ₐ
SA450ID03
Surface
ⁿ/ₐ
SA700ID30
nominal pressure
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID33
min. operating temperature TB
[°C]
SA700ID07
max. operating temperature
[°C]
SA700ID08
max. operating pressure
[bar]
SA700ID40
permitted media
ⁿ/ₐ
SA700ID41
Manual adjustment on the valve available
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
42381835
42381835
20
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN20_42381835
BOAX-SF PN10/16 DN20 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
130
10
water with glycol up to 5...
yes
2
42381845
42381845
20
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN20_42381845
BOAX-SF PN10/16 DN20 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
90
10
water with glycol up to 5...
yes
2
42381836
42381836
25
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN25_42381836
BOAX-SF PN10/16 DN25 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
130
10
water with glycol up to 5...
yes
2
42381846
42381846
25
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN25_42381846
BOAX-SF PN10/16 DN25 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
90
10
water with glycol up to 5...
yes
2
42381837
42381837
32
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN32_42381837
BOAX-SF PN10/16 DN32 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
65.00
-10
130
10
water with glycol up to 5...
yes
2
42381847
42381847
32
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN32_42381847
BOAX-SF PN10/16 DN32 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
65.00
-10
90
10
water with glycol up to 5...
yes
2
42096723
42096723
40
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN40_42096723
BOAX-SF PN10/16 DN40 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
80.00
-10
130
10
water with glycol up to 5...
yes
2
42094810
42094810
40
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN40_42094810
BOAX-SF PN10/16 DN40 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
80.00
-10
90
10
water with glycol up to 5...
yes
2
42096724
42096724
50
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN50_42096724
BOAX-SF PN10/16 DN50 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
130.00
-10
130
10
water with glycol up to 5...
yes
2
42094811
42094811
50
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN50_42094811
BOAX-SF PN10/16 DN50 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
130.00
-10
90
10
water with glycol up to 5...
yes
2
42096725
42096725
65
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN65_42096725
BOAX-SF PN10/16 DN65 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
275.00
-10
130
10
water with glycol up to 5...
yes
2
42094812
42094812
65
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN65_42094812
BOAX-SF PN10/16 DN65 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
275.00
-10
90
10
water with glycol up to 5...
yes
2
42096726
42096726
80
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN80_42096726
BOAX-SF PN10/16 DN80 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
410.00
-10
130
10
water with glycol up to 5...
yes
2
42094813
42094813
80
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN80_42094813
BOAX-SF PN10/16 DN80 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
410.00
-10
90
10
water with glycol up to 5...
yes
2
42096727
42096727
100
PN10/16
MA
12
F05
XU
KSB SE & Co. KGaA
PN10_DN100_42096727
BOAX-SF PN10/16 DN100 T43...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
650.00
-10
130
10
water with glycol up to 5...
yes
2
42094814
42094814
100
PN10/16
MA
12
F05
K
KSB SE & Co. KGaA
PN10_DN100_42094814
BOAX-SF PN10/16 DN100 T43...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
650.00
-10
90
10
water with glycol up to 5...
yes
2
42096728
42096728
125
PN10/16
MA
12
F05
XU
KSB SE & Co. KGaA
PN10_DN125_42096728
BOAX-SF PN10/16 DN125 T43...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1200.00
-10
130
10
water with glycol up to 5...
yes
2
42094815
42094815
125
PN10/16
MA
12
F05
K
KSB SE & Co. KGaA
PN10_DN125_42094815
BOAX-SF PN10/16 DN125 T43...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1200.00
-10
90
10
water with glycol up to 5...
yes
2
42096729
42096729
150
PN10/16
MA
25
F07
XU
KSB SE & Co. KGaA
PN10_DN150_42096729
BOAX-SF PN10/16 DN150 T43...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1600.00
-10
130
10
water with glycol up to 5...
yes
2
42094816
42094816
150
PN10/16
MA
25
F07
K
KSB SE & Co. KGaA
PN10_DN150_42094816
BOAX-SF PN10/16 DN150 T43...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1600.00
-10
90
10
water with glycol up to 5...
yes
2
01743554
01743554
200
PN10
MR
25
F07/F10
XU
KSB SE & Co. KGaA
1743554
BOAX-SF PN10 DN200 T43g6g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
3200.00
-10
130
10
water with glycol up to 5...
yes
2
01743556
01743556
200
PN10
MR
25
F07/F10
K
KSB SE & Co. KGaA
1743556
BOAX-SF PN10 DN200 T43g6g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
3200.00
-10
90
10
water with glycol up to 5...
yes
2
01743555
01743555
200
PN16
MR
25
F07/F10
XU
KSB SE & Co. KGaA
1743555
BOAX-SF PN16 DN200 T43g6g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
16
3200.00
-10
130
16
water with glycol up to 5...
yes
2
01743557
01743557
200
PN16
MR
25
F07/F10
k
KSB SE & Co. KGaA
1743557
BOAX-SF PN16 DN200 T43g6g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
16
3200.00
-10
90
16
water with glycol up to 5...
yes
2
01743558
01743558
250
PN10
MR
25
F07/F10
XU
KSB SE & Co. KGaA
1743558
BOAX-SF PN10 DN250 T43g6g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
5400.00
-10
130
10
water with glycol up to 5...
yes
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表