BNR29, BER29 type / Wide series
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
Ultra high speed Angular Contact Ball Bearings / Robust series
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_robu_series/bnr29_ber29_asmtab.prj},{NB=NSK_65BNR29XV1V},{IDNR=},{ORDER=65BNR29XV1V},{SD=65},{D=90},{B=16},{R=1.0},{R1=0.60},{CR=15.200},{COR=13.200},{AAL=12.300},{ELC=20.600},{MASS=223.000},{LO=27100},{PPATH=bnr29_ber29_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LO
Limiting Speeds Oil
[min]
30BNR29SV1V
30BNR29SV1V
30
47
11
0.3
0.15
6.300
4.050
5.750
11.800
57.000
36400
30BNR29HV1V
30BNR29HV1V
30
47
11
0.3
0.15
6.300
4.050
3.800
11.800
53.000
46800
30BNR29XV1V
30BNR29XV1V
30
47
11
0.3
0.15
6.300
4.050
3.800
11.800
53.000
54600
30BER29SV1V
30BER29SV1V
30
47
11
0.3
0.15
6.000
3.900
6.800
14.500
57.000
31200
30BER29HV1V
30BER29HV1V
30
47
11
0.3
0.15
6.000
3.900
4.600
14.500
53.000
41600
30BER29XV1V
30BER29XV1V
30
47
11
0.3
0.15
6.000
3.900
4.600
14.500
53.000
49400
35BNR29SV1V
35BNR29SV1V
35
55
13
0.6
0.30
9.200
6.000
8.550
13.800
91.000
31200
35BNR29HV1V
35BNR29HV1V
35
55
13
0.6
0.30
9.200
6.000
5.600
13.800
81.000
40000
35BNR29XV1V
35BNR29XV1V
35
55
13
0.6
0.30
9.200
6.000
5.600
13.800
81.000
46700
35BER29SV1V
35BER29SV1V
35
55
13
0.6
0.30
8.800
5.750
10.000
17.000
91.000
26700
35BER29HV1V
35BER29HV1V
35
55
13
0.6
0.30
8.800
5.750
6.800
17.000
81.000
35600
35BER29XV1V
35BER29XV1V
35
55
13
0.6
0.30
8.800
5.750
6.800
17.000
81.000
42300
40BNR29SV1V
40BNR29SV1V
40
62
14
0.6
0.30
11.500
7.650
10.800
15.300
120.000
27500
40BNR29HV1V
40BNR29HV1V
40
62
14
0.6
0.30
11.500
7.650
7.100
15.300
107.000
35300
40BNR29XV1V
40BNR29XV1V
40
62
14
0.6
0.30
11.500
7.650
7.100
15.300
107.000
41200
40BER29SV1V
40BER29SV1V
40
62
14
0.6
0.30
11.000
7.350
12.800
18.900
120.000
23600
40BER29HV1V
40BER29HV1V
40
62
14
0.6
0.30
11.000
7.350
8.650
18.900
107.000
31400
40BER29XV1V
40BER29XV1V
40
62
14
0.6
0.30
11.000
7.350
8.650
18.900
107.000
37300
45BNR29SV1V
45BNR29SV1V
45
68
14
0.6
0.30
12.100
8.700
12.400
16.200
143.000
24800
45BNR29HV1V
45BNR29HV1V
45
68
14
0.6
0.30
12.100
8.700
8.100
16.200
128.000
31900
45BNR29XV1V
45BNR29XV1V
45
68
14
0.6
0.30
12.100
8.700
8.100
16.200
128.000
37200
45BER29SV1V
45BER29SV1V
45
68
14
0.6
0.30
11.600
8.350
14.600
20.200
143.000
21300
45BER29HV1V
45BER29HV1V
45
68
14
0.6
0.30
11.600
8.350
9.850
20.200
128.000
28400
45BER29XV1V
45BER29XV1V
45
68
14
0.6
0.30
11.600
8.350
9.850
20.200
128.000
33700
50BNR29SV1V
50BNR29SV1V
50
72
14
0.6
0.30
12.800
9.750
13.900
16.900
144.000
23000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表