您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
单螺母无预压式BNF-V型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/standard_lead_prec_gbs/single_nut_bnf_v_asmtab.prj},{NB=BNF4510V-2.5RRG1+101LC0_000},{TP=BNF series},{MN=BNF4510V-2.5},{MN2=BNF 4510-2.5},{LEAD=10},{QZ=},{TS=RR},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{EL=1980.000},{L=81.000},{D=45},{E=0.000},{E1=83.000},{F=0.000},{F1=45.000},{N=12.000},{H=15.000},{E2=22.000},{E3=22.000},{A=G1/C0},{PN=0.000},{G1C0=1300.000},{G1C5=1000.000},{G2C0=2000.000},{G2C5=1500.000},{G2C7=1500.000},{Q=0.000},{PPATH=single_nut_bnf_asmtpl.prj},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
OL
丝杠轴全长 (注1
[mm]
E3
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
BNF1604V-5RRG1+63LC0
BNF1604V-5
Overall thread lenght is ...
63.000
11.000
-
BNF1605V-2.5RRG1+51LC0
BNF1605V-2.5
Overall thread lenght is ...
51.000
11.000
-
BNF1605V-5RRG1+66LC0
BNF1605V-5
Overall thread lenght is ...
66.000
11.000
-
BNF2004V-2.5RRG1+47LC0
BNF2004V-2.5
Overall thread lenght is ...
47.000
13.000
-
BNF2004V-5RRG1+59LC0
BNF2004V-5
Overall thread lenght is ...
59.000
13.000
-
BNF2005V-2.5RRG1+51LC0
BNF2005V-2.5
Overall thread lenght is ...
51.000
13.000
-
BNF2005V-5RRG1+66LC0
BNF2005V-5
Overall thread lenght is ...
66.000
13.000
-
BNF2010V-2.5RRG1+78LC0
BNF2010V-2.5
在行程两端部加上+10mm的丝杠轴全长
78.000
13.000
-
BNF2504V-2.5RRG1+46LC0
BNF2504V-2.5
Overall thread lenght is ...
46.000
16.000
-
BNF2504V-5RRG1+58LC0
BNF2504V-5
Overall thread lenght is ...
58.000
16.000
-
BNF2505V-2.5RRG1+50LC0
BNF2505V-2.5
Overall thread lenght is ...
50.000
16.000
-
BNF2505V-5RRG1+65LC0
BNF2505V-5
Overall thread lenght is ...
65.000
16.000
-
BNF2506V-2.5RRG1+56LC0
BNF2506V-2.5
Overall thread lenght is ...
56.000
16.000
-
BNF2506V-5RRG1+74LC0
BNF2506V-5
Overall thread lenght is ...
74.000
16.000
-
BNF2508V-2.5RRG1+74LC0
BNF2508V-2.5
Overall thread lenght is ...
74.000
16.000
-
BNF2508V-3.5RRG1+82LC0
BNF2508V-3.5
Overall thread lenght is ...
82.000
16.000
-
BNF2508V-5RRG1+98LC0
BNF2508V-5
Overall thread lenght is ...
98.000
16.000
-
BNF2510V-2.5RRG1+90LC0
BNF2510V-2.5
在行程两端部加上+10mm的丝杠轴全长
90.000
16.000
-
BNF2805V-2.5RRG1+54LC0
BNF2805V-2.5
Overall thread lenght is ...
54.000
16.000
-
BNF2805V-5RRG1+69LC0
BNF2805V-5
Overall thread lenght is ...
69.000
16.000
-
BNF2805V-7.5RRG1+84LC0
BNF2805V-7.5
Overall thread lenght is ...
84.000
16.000
-
BNF2806V-2.5RRG1+62LC0
BNF2806V-2.5
Overall thread lenght is ...
62.000
16.000
-
BNF2806V-5RRG1+80LC0
BNF2806V-5
Overall thread lenght is ...
80.000
16.000
-
BNF2806V-7.5RRG1+98LC0
BNF2806V-7.5
Overall thread lenght is ...
98.000
16.000
-
BNF2810V-2.5RRG1+106LC0
BNF2810V-2.5
在行程两端部加上+10mm的丝杠轴全长
106.000
16.000
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
无预压式BLK型
THK
23.05.2024
BNF - Unfinished Shaft Ends
THK
23.06.2022
固定侧圆形FK型
THK
23.05.2024
单螺母无预压式DK型
THK
23.05.2024
固定侧方形BK型
THK
23.05.2024
Simple-nut offset preloaded type BIF-V
THK
30.10.2023
HG-KR - AC Servo Motors
IMI Bimba Products
21.06.2024
BNF-V/BNF - High speed
THK
23.05.2024
BNK - 轴端完成品
THK
23.05.2024
无预压式BTK-V型
THK
23.05.2024
支撑侧方形BF型
THK
23.05.2024
双螺母预压式BNFN-V型
THK
23.05.2024
方形螺母无预压式 BNT型
THK
23.05.2024
High-Speed, Ball Screw Type SDA-VZ
THK
25.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表