您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 87 - Hex head bolts with hex nuts, for steel construction (DIN 7990), cl. 4.6, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 87 Hex head bolts with hex nuts, for steel construction
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_87/bn_87_asmtab.prj},{NB=BN 87 1078178 hex head bolt with hex nut M16x90},{BNARTNR=1078178},{CNSORDERNO=1078178},{BNNORM1=DIN 7990},{BNNORM2=ISO 4034},{CNSMAT=Stahl 4.6},{BNMAT=Stahl 4.6},{BNSURFACE=feuerverzinkt },{D=16},{P=2.000},{L=90},{KL=60.5 - 65.5},{C=0.8},{DS=16},{DW=22.0},{E=26.17},{K=10},{R=0.6},{S=24},{PPATH=bn_87_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DS
Shank diameter
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 87 1077880 hex head bo...
1077880
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
30
20.5
6.000
9.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077899 hex head bo...
1077899
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
35
20.5
11.000
14.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077902 hex head bo...
1077902
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
40
20.5
16.000
19.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077910 hex head bo...
1077910
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
45
20.5
21.000
24.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077929 hex head bo...
1077929
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
50
20.5
26.000
29.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077937 hex head bo...
1077937
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
55
20.5
31.000
34.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077945 hex head bo...
1077945
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
60
20.5
36.000
39.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077953 hex head bo...
1077953
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
65
20.5
41.000
44.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077961 hex head bo...
1077961
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
70
20.5
46.000
49.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077988 hex head bo...
1077988
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
75
20.5
51.000
54.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1077996 hex head bo...
1077996
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
80
20.5
56.000
59.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1078003 hex head bo...
1078003
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
12
9.853
1.750
90
20.5
66.000
69.500
0.6
12
16.4
19.85
8
0.6
18
BN 87 1078054 hex head bo...
1078054
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
35
24.5
6.500
10.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078062 hex head bo...
1078062
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
40
24.5
11.500
15.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078070 hex head bo...
1078070
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
45
24.5
16.500
20.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078089 hex head bo...
1078089
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
50
24.5
21.500
25.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078097 hex head bo...
1078097
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
55
24.5
26.500
30.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078100 hex head bo...
1078100
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
60
24.5
31.500
35.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078119 hex head bo...
1078119
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
65
24.5
36.500
40.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078127 hex head bo...
1078127
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
70
24.5
41.500
45.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078135 hex head bo...
1078135
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
75
24.5
46.500
50.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078143 hex head bo...
1078143
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
80
24.5
51.500
55.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078178 hex head bo...
1078178
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
90
24.5
61.500
65.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078186 hex head bo...
1078186
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
100
24.5
71.500
75.500
0.8
16
22.0
26.17
10
0.6
24
BN 87 1078194 hex head bo...
1078194
DIN 7990
ISO 4034
Steel 4.6
hot dip galvanized
16
13.546
2.000
110
24.5
81.500
85.500
0.8
16
22.0
26.17
10
0.6
24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 77 - Hex head bolts with hex nuts partially threaded (ISO 4016; ~DIN 601...
Bossard Catalog
31.10.2023
BN 20728 - Set of SB bolts fully threaded for non-preloaded structural bolt...
Bossard Catalog
31.10.2023
4973 - fischer Hochleistungsanker Stahl znb FH II H
SFS Group Schweiz AG
17.06.2024
4951 - fischer Bolzenanker kurz rostfrei A4 FAZ II K
SFS Group Schweiz AG
17.06.2024
BN 751 - Washers for steel construction (DIN 7989-1), steel, hot dip galvan...
Bossard Catalog
31.10.2023
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 14070 - Heavy hex nuts HV for heavy hex head bolts HV (EN 14399-4; PEINE...
Bossard Catalog
31.10.2023
BN 20363 - Heavy hex head bolts HV (EN 14399-4; PEINER), cl. 10.9, hot dip ...
Bossard Catalog
31.10.2023
DIN 7349 - FN 1981 - rostfrei A2 - Washers for bolts with heavy style sprin...
SFS Group Schweiz AG
17.06.2024
K1968 - Washers DIN 7349 for bolts used for heavy-duty applications
KIPP
27.05.2024
BN 14071 - Heavy washers HV for heavy hex bolts and nuts HV (EN 14399-6; PE...
Bossard Catalog
31.10.2023
BN 3542 - Hex head bolts with hex nuts partially threaded (DIN 601; ~ISO 40...
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表