您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 450 - Sealing rings for fittings and screw plugs (DIN 7603 A), aluminum, plain
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.70 Locking and sealing rings
BN 450 Sealing rings for fittings and screw plugs
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_70/bn_450/bn_450.prj},{NB=BN 450 1187775 sealing ring A 10x13.5},{CNSORDERNO=1187775},{BNARTNR=1187775},{BNNORM1=DIN 7603 A},{BNMAT=Aluminium},{CNSMAT=Aluminium},{BNSURFACE=},{NG=10x13.5},{D1=10.200},{D2=13.400},{H=1.000},{W=Al}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Width
[mm]
W
Material
[mm]
BN 450 1187759 sealing ri...
1187759
DIN 7603 A
Aluminium
6.5x9.5
6.700
9.400
1.000
Al
BN 450 1187767 sealing ri...
1187767
DIN 7603 A
Aluminium
8x11.5
8.200
11.400
1.000
Al
BN 450 1187775 sealing ri...
1187775
DIN 7603 A
Aluminium
10x13.5
10.200
13.400
1.000
Al
BN 450 1187783 sealing ri...
1187783
DIN 7603 A
Aluminium
14x18
14.200
17.900
1.500
Al
BN 450 1187791 sealing ri...
1187791
DIN 7603 A
Aluminium
14x20
14.200
19.900
1.500
Al
BN 450 1187805 sealing ri...
1187805
DIN 7603 A
Aluminium
17x21
17.200
20.900
1.500
Al
BN 450 1187813 sealing ri...
1187813
DIN 7603 A
Aluminium
22x27
22.200
26.900
1.500
Al
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表