您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31514 - Screwdriver Bits 1/4" for pozidriv screws, short type (DIN 3128), plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.700 Tools and equipment for standard fasteners elements
BN 31514 Screwdriver Bits 1/4" for pozidriv screws, short type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_700/bn_31514/bn_31514.prj},{NB=BN 31514 3060608 screwdriver bit 1/4 2},{CNSORDERNO=3060608},{BNARTNR=3060608},{BNNORM1=DIN 3128},{BNMAT=Stahl vergütet},{CNSMAT=Stahl vergütet},{BNSURFACE=blank},{GROESSE=2},{M=4.10},{L1=25},{L2=7.000},{S1=6.350},{D3=6.700},{E1=7.180},{L11=11.000},{L33=8.200},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GROESSE
ⁿ/ₐ
M
[mm]
L1
Length
[mm]
BN 31514 3060607 screwdri...
3060607
DIN 3128
Steel heat-treated
plain
1
2.80
25
BN 31514 3060608 screwdri...
3060608
DIN 3128
Steel heat-treated
plain
2
4.10
25
BN 31514 3060609 screwdri...
3060609
DIN 3128
Steel heat-treated
plain
3
6.60
25
BN 31514 3060610 screwdri...
3060610
DIN 3128
Steel heat-treated
plain
4
8.80
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表