您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3037 - Hinges with pass-through holes for countersunk head screws (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.300 Positioning elements
03.200.300.20 Hinges
03.200.300.20.10 Free swinging hinges
BN 3037 Hinges
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_300/03_200_300_20/03_200_300_20_10/bn_3037/bn_3037_asmtab.prj},{NB=BN 3037 3836624 hinge with pass-through holes for countersunk head screw 0 20},{BNARTNR=3836624},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt - Drehstift Stahl verzinkt},{BNSURFACE=black},{I=20},{C=20},{A=32},{B=32},{KLEINH=7.0},{H=10.5},{D1=8},{D2=3},{D3=7},{KLEIND=4.5},{F1=1440},{F2=490},{ROT1=0},{PPATH=bn_3037_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
I
[mm]
C
[mm]
A
[mm]
B
[mm]
KLEINH
h
[mm]
H
[mm]
D1
d
[mm]
D2
d2
[mm]
D3
d3
[mm]
KLEIND
d1
[mm]
F1
[N]
F2
[N]
BN 3037 3836624 hinge wit...
3836624
FASTEKS® FAL
Reinforced polyamide - Pi...
black
20
20
32
32
7.0
10.5
8
3
7
4.5
1440
490
BN 3037 3836625 hinge wit...
3836625
FASTEKS® FAL
Reinforced polyamide - Pi...
black
30
30
48
48
10.5
15.5
13
5
10
6.5
1960
1470
BN 3037 3836626 hinge wit...
3836626
FASTEKS® FAL
Reinforced polyamide - Pi...
black
40
40
64
64
13.0
19.0
13
5
12
6.5
2850
1520
BN 3037 3836627 hinge wit...
3836627
FASTEKS® FAL
Reinforced polyamide - Pi...
black
60
63
96
96
16.0
24.0
16
8
16
8.5
4300
1810
BN 3037 3836629 hinge wit...
3836629
FASTEKS® FAL
Reinforced polyamide - Pi...
black
60
63
96
96
16.0
24.0
20
8
16
10.5
4300
1810
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK38.0151 - Hinges with a through bore
Bäcker
04.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表