目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26588 - Weld nuts
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.10 Weld nuts
BN 26588 Weld nuts
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_10/bn_26588/wn_wns.prj},{NB=3842548},{BNARTNR=3842548},{BNARTNR1=300115866},{BN=26588},{INFO=},{WVIS=Stahl, verkupfert, (Kennziffer \"cu\")},{GW=M5},{L1=0.77},{SM=0.77},{D1=6.32},{LB=6.40},{D2=11.17},{L2=3.78},{WX='WN', 'Stahl, verkupfert, (Kennziffer \"cu\")', 'WNS', 'Nichtrostender Stahl (AISI 302) passiviert'},{NDM=5},{KDM=4.134},{MRL=5.60},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
L1
max.
[mm]
SM
Min. thickness
[mm]
D1
Ø max.
[mm]
LB
Hole-Ø in sheet +0.1 0
[mm]
D2
0 -0.25
[mm]
L2
±0.1
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3842403
3842403
300115864
WN-M3
WN
Steel, copper-plated (cod...
M3
0.77
0.77
4.36
4.40
7.82
1.40
3.90
3842033
3842033
300115865
WN-M4
WN
Steel, copper-plated (cod...
M4
0.77
0.77
5.50
5.60
9.42
2.58
4.70
3842548
3842548
300115866
WN-M5
WN
Steel, copper-plated (cod...
M5
0.77
0.77
6.32
6.40
11.17
3.78
5.60
3841562
3841562
300115867
WN-M6
WN
Steel, copper-plated (cod...
M6
1.22
1.24
8.01
8.10
13.25
4.56
6.60
3842190
3842190
300117532
WN-M8
WN
Steel, copper-plated (cod...
M8
1.27
1.30
9.45
9.50
14.60
6.60
7.90
3841600
3841600
300115192
WN-M10
WN
Steel, copper-plated (cod...
M10
1.27
1.30
11.45
11.50
16.50
8.10
8.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6900-5 Z-KO T stainless steel A2-70 plain - Torx SEMS screws with conta...
A.R.T. Elektromechanik
26.01.2023
BN 193 - Hex weld nuts (DIN 929), steel max. C 0,25%, plain
Bossard Catalog
31.10.2023
Reference 64607 - Hexagon weld nut DIN 929 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 3037 - Hinges with pass-through holes for countersunk head screws (FASTE...
Bossard Catalog
07.03.2024
BN 20623 - Weld nuts
Bossard Catalog
12.10.2023
WN / WNS - Weld nut
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表