您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21005 - Nylon plugs (Mungo® MQ Quattro®), PA 6
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.10 Anchoring for light loads
BN 21005 Nylon plugs
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_10/bn_21005/bn_21005.prj},{NB=BN 21005 3576242 nylon plug 8x40},{CNSORDERNO=3576242},{BNARTNR=3576242},{BNNORM1=Mungo® MQ Quattro®},{BNMAT=Polyamid PA 6},{CNSMAT=Polyamid PA 6},{D1=8},{H0=50},{D0=8},{L=40},{DS=4,5-6},{DSM=M5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
[mm]
H0
[mm]
D0
[mm]
L
[mm]
DS
Timber / clamping diameter
[mm]
DSM
Metric Ø
ⁿ/ₐ
BN 21005 3576240 nylon pl...
3576240
Mungo® MQ Quattro®
Polyamide PA 6
5
35
5
25
2,6-4
M3
BN 21005 3576241 nylon pl...
3576241
Mungo® MQ Quattro®
Polyamide PA 6
6
40
6
30
3,5-5
M4
BN 21005 3576242 nylon pl...
3576242
Mungo® MQ Quattro®
Polyamide PA 6
8
50
8
40
4,5-6
M5
BN 21005 3576243 nylon pl...
3576243
Mungo® MQ Quattro®
Polyamide PA 6
10
70
10
50
6-8
M6
BN 21005 3576244 nylon pl...
3576244
Mungo® MQ Quattro®
Polyamide PA 6
12
80
12
60
8-10
M8
BN 21005 3576245 nylon pl...
3576245
Mungo® MQ Quattro®
Polyamide PA 6
14
90
14
70
10-12
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表