您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14307 - Hex nuts ~3d, A2, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 14307 Hex nuts ~3d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_14307/bn_14307.prj},{NB=BN 14307 1295365 hexagon nut M10},{CNSORDERNO=1295365},{BNARTNR=1295365},{BNNORM1=},{BNNORM2=},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=10.000},{P=1.500},{E=18.900},{M=30.000},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 14307 1295098 hexagon ...
1295098
Stainless steel A2
6.000
4.917
1.000
11.050
18.000
10.000
BN 14307 1295349 hexagon ...
1295349
Stainless steel A2
8.000
6.647
1.250
14.380
24.000
13.000
BN 14307 1295365 hexagon ...
1295365
Stainless steel A2
10.000
8.376
1.500
18.900
30.000
17.000
BN 14307 1295381 hexagon ...
1295381
Stainless steel A2
12.000
10.106
1.750
21.100
36.000
19.000
BN 14307 1295411 hexagon ...
1295411
Stainless steel A2
16.000
13.835
2.000
26.750
48.000
24.000
BN 14307 2108992 hexagon ...
2108992
Stainless steel A2
20.000
17.294
2.500
32.950
60.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表