目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14179 - Lever handles with threaded stud, steel zinc plated (Elesa® MF.p), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.30 Lever handles with threaded stud
BN 14179 Lever handles with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_30/bn_14179/bn_14179.prj},{NB=BN 14179 1369768 lever handle 39141},{CNSORDERNO=1369768},{BNARTNR=1369768},{BNNORM1=Elesa® MF.p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=39141},{DESCRIPTION=MF.63 p-M8x25},{DIM01=63},{DIM02=73},{DIM03=23},{DIM04=37},{DIM05=27},{DIM06=2.0},{DIM07=11},{DIM08=14.5},{DIM09=9},{DIM10=M8},{DIM11=25},{WEIGHT=28},{NDM=8.000},{KDM=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
l
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
d1
[mm]
DIM09
d2
[mm]
DIM10
d6g
ⁿ/ₐ
DIM11
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14179 1075314 lever ha...
1075314
Elesa® MF.p
Thermoplastic reinforced ...
black matt
39031
MF.40 p-M6x16
42
50
18
27
22
1.8
9
11.5
9
M6
16
12
BN 14179 1369768 lever ha...
1369768
Elesa® MF.p
Thermoplastic reinforced ...
black matt
39141
MF.63 p-M8x25
63
73
23
37
27
2.0
11
14.5
9
M8
25
28
BN 14179 1409778 lever ha...
1409778
Elesa® MF.p
Thermoplastic reinforced ...
black matt
39241
MF.80 p-M10x30
80
92
28
47
34
2.2
14
18.5
11
M10
30
51
BN 14179 1369784 lever ha...
1369784
Elesa® MF.p
Thermoplastic reinforced ...
black matt
39341
MF.100 p-M12x50
100
115
35
57
40
2.4
16
23.5
13
M12
50
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表