您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 133 - Hex nuts ~1d (UNI 5587; ~ISO 4033), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 133 Hex nuts ~1d, steel 8
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_133/bn_133.prj},{NB=BN 133 1091808 hex nut M10},{CNSORDERNO=1091808},{BNARTNR=1091808},{BNNORM1=UNI 5587},{BNNORM2=~ISO 4033},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{E=18.900},{M=10.000},{S=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
BN 133 8203237 hex nut M5
8203237
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
5.000
4.134
0.800
8.000
8.870
5.000
8.000
BN 133 1091778 hex nut M6
1091778
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
6.000
4.917
1.000
10.000
11.050
6.000
10.000
BN 133 1091786 hex nut M7
1091786
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
7.000
5.917
1.000
11.000
12.120
7.000
11.000
BN 133 1091794 hex nut M8
1091794
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
8.000
6.647
1.250
13.000
14.390
8.000
13.000
BN 133 1091808 hex nut M1...
1091808
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
10.000
8.376
1.500
17.000
18.900
10.000
17.000
BN 133 1091816 hex nut M1...
1091816
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
12.000
10.106
1.750
19.000
21.100
12.000
19.000
BN 133 1091824 hex nut M1...
1091824
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
14.000
11.835
2.000
22.000
24.490
14.000
22.000
BN 133 1091832 hex nut M1...
1091832
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
16.000
13.835
2.000
24.000
26.750
16.000
24.000
BN 133 1091840 hex nut M1...
1091840
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
18.000
15.294
2.500
27.000
30.140
18.000
27.000
BN 133 1091859 hex nut M2...
1091859
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
20.000
17.294
2.500
30.000
33.530
20.000
30.000
BN 133 1091867 hex nut M2...
1091867
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
22.000
19.294
2.500
32.000
35.720
22.000
32.000
BN 133 1091875 hex nut M2...
1091875
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
24.000
20.752
3.000
36.000
39.980
24.000
36.000
BN 133 1429477 hex nut M2...
1429477
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
27.000
23.752
3.000
41.000
45.630
27.000
41.000
BN 133 1429485 hex nut M3...
1429485
UNI 5587
~ISO 4033
Steel 8
zinc plated blue
30.000
26.211
3.500
46.000
51.280
30.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 343 - Special flat washers without chamfer, for screws up to property cl...
Bossard Catalog
31.10.2023
BN 137 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 8, zin...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 1933 - Hex nuts ~3d, steel, zinc plated blue
Bossard Catalog
31.10.2023
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 80350 - Cage nuts serie C 4800, steel, zinc plated (nut)
Bossard Catalog
31.10.2023
BN 1173 - Hand riveting tools for round rivet nuts, plain
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thi...
Bossard Catalog
31.10.2023
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
BN 561 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), bra...
Bossard Catalog
31.10.2023
BN 30602 - Threaded rod metric thread (DIN 975), 8.8, hot dip galvanized, 1...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表